Swagelok® Rohre und Rohrzubehör
Finden Sie zuverlässige Rohre mit den Werkstoffeigenschaften, die Sie für Ihre Anwendung benötigen. Mit Zubehör zum Schneiden, Biegen, Entgraten und Haltern von Rohren erreichen Sie eine hohe Dichtigkeit und sichern die Langlebigkeit Ihres Systems.
Rohre und Rohrzubehör anzeigenSwagelok offers tubing in a variety of materials and configurations to meet the needs of practically any industry or application requiring reliable fluid transfer via small-bore lines. Tubing offers a variety of advantages over piping in certain industrial fluid system applications, but choosing the right tubing is only the first step to building a high-performing fluid system. You need to ensure that tubing is properly:
- Prepared, having been evenly cut and deburred to avoid flow issues and leak potential
- Bent to avoid tube damage as you use bends to minimize the number of necessary connections
- Supported to avoid vibration-related problems during operation
To help you get the best performance from your fluid systems, we provide dependable tubing support systems and tube cutting, tube preparation, tube bending, and swaging tools. Learn more about the importance of these tools in our “Five Essential Fluid System Tools Every Professional Needs” article.
Have questions about metal tubing or tube-related accessories?
Tubing and Tube Accessory Categories
Support System
Explore clamp supports, weld plates, and other support systems for mounting tubing and pipe.
Swaging Tools
- High-Volume Swaging Units, HVSU Series
- Manual Pre-Swaging Tools
- Multi-Head Swaging Units, MHSU Series
Tube Cutting and Preparation
Explore tube cutters, tube sawing guides, cutting wheel screws, cutting wheels, deburring tools, and deburring knives.
Tubing and Tube Accessories Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: The Swagelok® high-volume swaging unit (HVSU) is designed to easily preswage Swagelok nut and ferrules onto stainless steel tubing. The pneumatically driven, electronically controlled, semiautomatic unit utilizes sensors to start and stop the swaging process for consistent swaging results.
Features: Tube sizes 1/8 to 4 1/2 in. and 3 to 114.3 mm; Maximum wall thickness 0.118 in. or 3 mm; Portable and lightweight design for mobility and easy operation; Corded and cordless tools
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
Coaxial, chemically cleaned and passivated, and thermocouple-cleaned 316L ultrahigh-purity stainless steel tubing is available in 1/8 to 2 in. and 6 to 18 mm sizes.
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.
Jacketed and insulated tubing is available in 316/316L stainless steel (seamless and welded) and copper to protect against corrosion and wear or reduce heat loss.
Electric-traced and light and heavy steam-traced bundled tubing provide reliable process temperatures in 316/316L stainless steel (seamless and welded), copper, and PFA.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5
Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionSwagelok Resources Curated for You
How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.
The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.
How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.