Catalogs
Support System — Twin Bolted Plastic Clamp Tube Support
Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.
Stainless Steel Seamless Tubing, Fractional, Metric, and Imperial Sizes
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
304-S1T-PP-10TM | Polypropylene | 10 mm | - | - | View Product |
304-S1T-PP-4T | Polypropylene | 1/4 in. | - | - | View Product |
304-S1T-PP-6T | Polypropylene | 3/8 in. | - | - | View Product |
304-S1T-PP-6TM | Polypropylene | 6 mm | - | - | View Product |
304-S3T-PP-12T | Polypropylene | 3/4 in. | - | - | View Product |
304-S3T-PP-16T | Polypropylene | 1 in. | - | - | View Product |
304-S3T-PP-8T | Polypropylene | 1/2 in. | - | - | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.