Tube Fittings and Adapters — Mud Daubers
Fittings available with these specifications:
- 1/8 to 3/4 in.
- 316 stainless steel, brass
- Vent protector
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Fittings and Adapters — Mud Daubers — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-MD-6 316 Stainless Steel 3/8 in. Male NPT - - B-MD-4 Brass 1/4 in. Male NPT - - SS-MD-8 316 Stainless Steel 1/2 in. Male NPT - - SS-MD-12 316 Stainless Steel 3/4 in. Male NPT - - SS-MD-16 316 Stainless Steel 1 in. Male NPT - - SS-MD-2 316 Stainless Steel 1/8 in. Male NPT - - SS-MD-4 316 Stainless Steel 1/4 in. Male NPT - - -
Tube Fittings and Adapters — Mud Daubers — Caps
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-400-C-MD 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-600-C-MD 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - -
Product Availability by Store Location
Hours