逆止弁 — 高純度用溶接式逆止弁、CWシリーズ
以下の仕様のバルブを取り揃えています:
- サイズ:1/4~1/2 インチ(6 mm)
- –23~204°C
- 316ステンレス鋼
- 14.2~20.6 MPa
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Обратные клапаны — Обратные клапаны высокой степени чистоты под приварку, серия CW — Fixed Pressure
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ6LV-CW4BW4-P 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6L-CW4FR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6L-CW4FR4-P 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6L-CW4FR4-VR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6L-CW4FR4VR4-P 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Integral Male VCR 6L-CW4S4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 6L-CW4VR4 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 6L-CW4VR4-EP 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 6L-CW4VR4-P 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 6L-CW4VR4-PX 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 6L-CW4VR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 6L-CW4VR8-P 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 6LV-CW4BW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LV-CW4BW4-EP 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6L-CW4VR4-NE 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR
ストアの所在地ごとの製品在庫
時間