Catalogs
Soupapes — Purgeurs et vannes de purge, séries BV et P — Vanne de purge, configuration droite
Facilitez l'étalonnage des dispositifs de contrôle en évacuant la pression de la ligne de mesure vers l'atmosphère, avec les purgeurs et vannes de purge Swagelok.
Bleed Valves and Purge Valves
Bleed Valves: Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C); 316 stainless steel, carbon steel, alloy 400, or alloy C-276 materials. Purge Valves: Working pressures up to 4000 psig (275 bar); Temperatures up to 600°F (315°C); 316 stainless steel, brass, or carbon steel materials
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-4P-2M | Brass | 1/8 in. | Male NPT | - | - | View Product |
| B-4P-4M | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-4P-4M-MP-SC11 | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-4P-6M | Brass | 3/8 in. | Male NPT | - | - | View Product |
| S-4P-4M | Carbon Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-4P-2M | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
| SS-4P-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-4P-4M | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-4P-4T | 316 Stainless Steel | 1/4 in. | Tube Stub | - | - | View Product |
| SS-4P-6M | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
| SS-4PM2RT | 316 Stainless Steel | 1/8 in. | Male ISO Tapered Thread | - | - | View Product |
| SS-4PM8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
| SS-4PST4 | 316 Stainless Steel | 7/16-20 in. | Male UNF Thread | - | - | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.