継手 — コーン&スレッド継手
以下の仕様の継手を取り揃えています:
- サイズ:1/4~9/16 インチ
- チューブ・ニップル、おねじ(一体型)、めねじ
- 316ステンレス鋼
- 最高使用圧力:68.9~137.8 MPa
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
BH6MF20 316 Stainless Steel 3/8 in. Female Medium-Pressure Coned and Threaded Connection 3/8 in. Female Medium-Pressure Coned and Threaded Connection -
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
L9HF60 316 Stainless Steel 9/16 in. Female High-Pressure Coned and Threaded Connection 9/16 in. Female High-Pressure Coned and Threaded Connection L9MF20 316 Stainless Steel 9/16 in. Female Medium-Pressure Coned and Threaded Connection 9/16 in. Female Medium-Pressure Coned and Threaded Connection L6MF20 316 Stainless Steel 3/8 in. Female Medium-Pressure Cone and Thread 3/8 in. Female Medium-Pressure Cone and Thread -
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
T9HF60 316 Stainless Steel 9/16 in. Female Medium-Pressure Coned and Threaded Connection 9/16 in. Female Medium-Pressure Coned and Threaded Connection T4HF60 316 Stainless Steel 1/4 in. Female High-Pressure Coned and Threaded Connection 1/4 in. Female High-Pressure Coned and Threaded Connection T4MF20 316 Stainless Steel 1/4 in. Female Medium-Pressure Coned and Threaded Connection 1/4 in. Female Medium-Pressure Coned and Threaded Connection T6MF20 316 Stainless Steel 3/8 in. Female Medium-Pressure Coned and Threaded Connection 3/8 in. Female Medium-Pressure Coned and Threaded Connection T9MF20 316 Stainless Steel 9/16 in. Female Medium-Pressure Coned and Threaded Connection 9/16 in. Female Medium-Pressure Coned and Threaded Connection -
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
CN4HM4NF15 316 Stainless Steel 1/4 in. Male High-Pressure Coned and Threaded Connection 1/4 in. Female NPT CN4NM4MF15 316 Stainless Steel 1/4 in. Female Medium-Pressure Coned and Threaded Connection 1/4 in. Male NPT CN6HM4HF60 316 Stainless Steel 3/8 in. Male High-Pressure Coned and Threaded Connection 1/4 in. Female High-Pressure Coned and Threaded Connection CN6MM4NF15 316 Stainless Steel 3/8 in. Male Medium-Pressure Coned and Threaded Connection 1/4 in. Female NPT -
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
PL4M 316 Stainless Steel 1/4 in. Male Medium-Pressure Coned and Threaded Connection - - PL6M 316 Stainless Steel 3/8 in. Male Medium-Pressure Coned and Threaded Connection - - -
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
X6MF20 316 Stainless Steel 3/8 in. Female Medium-Pressure Coned and Threaded Connection 3/8 in. Female Medium-Pressure Coned and Threaded Connection -
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
CL4H 316 Stainless Steel 1/4 in. High-Pressure Collar - - -
コーン&スレッド継手 — 高圧用コーン&フェルール継手、Sno-Trikシリーズ — Straights
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-440-1-4 316 Stainless Steel 1/4 in. High-Pressure Swagelok® Tube Fitting 1/4 in. Male NPT SS-44M-A-200 316 Stainless Steel 9/16-18 in. High-Pressure Male Thread 1/8 in. Swagelok® Tube Fitting SS-44M-A-400 316 Stainless Steel 9/16-18 in. High-Pressure Male Thread 1/4 in. Swagelok® Tube Fitting SS-44M-A-441 316 Stainless Steel 9/16-18 in. High-Pressure Male Thread 1/4 in. Coned Tube Stub -
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
GL4H 316 Stainless Steel 1/4 in. High-Pressure Gland - - GL4M 316 Stainless Steel 1/4 in. Medium-Pressure Gland - - GL9H 316 Stainless Steel 9/16 in. High-Pressure Gland - - -
コーン&スレッド継手 — 高圧用コーン&フェルール継手、Sno-Trikシリーズ — Tees
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-440-3 316 Stainless Steel 1/4 in. High-Pressure Swagelok® Tube Fitting 1/4 in. High-Pressure Swagelok® Tube Fitting
ストアの所在地ごとの製品在庫
時間