|
Stainless Steel Instrumentation Isolation Block and Bleed Valve, 1/2 in. Male NPT, Grafoil Packing
Réf. pièce : SS-V2NBM8-F8-G-11486
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
2 Valve, Ball StemProvide fewer potential leak points while still meeting your liquid level or differential pressure application needs with the compact design of Swagelok manifolds which contain 2, 3 or 5 valves in a single body. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Instrumentation Isolation Block and Bleed Valve, 1/2 in. Male NPT, Grafoil Packing
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
2 Valve, Ball Stem
V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems
Features: Step-by-step identification procedure for threads and end connections.
Assembly instructions (fluorocarbon FKM, reinforced and virgin TFE), Grafoil flange seal installation instructions.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-V2NBM8-F8-G-11486 — Stainless Steel Instrumentation Isolation Block and Bleed Valve, 1/2 in. Male NPT, Grafoil Packing
| Attribut | Valeur |
|---|---|
| Body Material | 316 Stainless Steel |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Male NPT |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Female NPT |
| Maximum Temperature, °F (°C) | 1200 (648) |
| Minimum Temperature, °F (°C) | -65 (-53) |
| eClass (4.1) | 37010269 |
| eClass (5.1.4) | 37010269 |
| eClass (6.0) | 37010269 |
| eClass (6.1) | 37010269 |
| eClass (10.1) | 37010269 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141600 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141600 |
| UNSPSC (17.1001) | 40141602 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| SS-V2BF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Afficher le produit |
| SS-V2BF8-FL | 316 Stainless Steel | 1/2 in. | Female NPT | Instrumentation Connection | Flange | Afficher le produit |
| SS-V2BF8-G | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Afficher le produit |
| SS-V2BFS8 | 316 Stainless Steel | 1/2 in. | Female Swagelok® Tube Fitting | 1/2 in. | Female Swagelok® Tube Fitting | Afficher le produit |
| SS-V2NBM8-F8-11486 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
