Swagelok® 매니폴드
Swagelok 2-, 3-, 4-, 5-밸브 매니폴드는 핵심적인 계장 애플리케이션에서 신뢰성 높은 솔루션을 제공할 수 있도록 공장에서 제조 및 테스트됩니다. 또한, 저 비산 누출 및 NACE 호환 합금 버전을 포함하여 직접 장착, 원격 장착 또는 모듈형 시스템 구성으로 공급 가능합니다.
모든 매니폴드 보기Swagelok manifolds minimize potential leak points by putting multiple valves in one body. They are designed for static pressure, liquid level, and differential pressure applications in traditional and compact inline body designs used in instrument, direct-mount, remote-mount, and module systems. Stream selector systems provide double-block-and-bleed (DBB) operation in a single compact module. Versions include:
- V, VB, and VL series two-, three-, and five-valve instrument manifolds
- VE series two-, three-, and five-valve direct-mount manifolds
- Two-valve remote-mount manifolds
- Mod 85 modular instrumentation systems
- Low-Emissions (Low-E) direct- and remote-mount manifolds and Mod 85 systems certified per API 624
- SSV series stream selector systems for process analyzer applications (see video to learn how it works)
Swagelok manifolds’ compact assembly design results in reduced size and weight, making them easy to install and maintain. Manifolds are available in body material options such as stainless steel, carbon steel, and duplex stainless steel, and packing materials such as PTFE for system versatility and Grafoil® for extended temperature ratings.
Have questions about manifolds?
Catégories de manifolds
Manifolds à cinq vannes, instrumentation
Ces manifolds comportent cinq vannes à pointeau en acier inoxydable pour un contrôle précis de la pression. Des modèles traditionnels ou compacts sont disponibles.
Manifolds à deux vannes, instrumentation
Ces manifolds comportent deux vannes à pointeau en acier inoxydable pour un contrôle précis de la pression. Des modèles traditionnels ou compacts sont disponibles.
Manifolds à trois vannes, instrumentation
Ces manifolds comportent trois vannes à pointeau en acier inoxydable pour un contrôle précis de la pression. Des modèles traditionnels ou compacts sont disponibles.
Pièces détachées et accessoires
Garantissez la bonne installation et le bon fonctionnement des manifolds avec les kits de support de montage en acier inoxydable pour manifolds série V.
Sélecteurs d'échantillonnage
Découvrez notre système de sélection d’échantillons compact pour analyseur de process, à utiliser lorsqu’une résistance supérieure à la corrosion est nécessaire.
Manifolds Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Manifolds et systèmes modulaires à montage direct ou distant pour instrumentation; Manifolds d’instrumentation à 2, 3 ou 5 vannes séries V, VB et VL ; Manifolds à 2, 3 ou 5 vannes pour montage direct série VE ; Manifolds à 2 vannes pour montage distant ; Systèmes d’instrumentation modulaires Mod 85
The stream selector system is a modular assembly designed for process analyzer systems. Find technical and ordering information as well as details on atmospheric-reference and high-purge options.
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
누출 저감(Low-E) 밸브로 비산 누출 비용 최소화
비산 누출은 화학 및 정유 산업에서 점점 더 큰 문제로 대두되고 있습니다. 인증 받은 누출 저감(Low-E) 밸브를 사용하면 시설과 수익성을 보호할 수 있습니다. 이 게시글에서 누출 저감 밸브가 무엇인지, 어떤 테스트를 거치는지, 플랜트에 어떻게 도움이 되는지 알아보십시오.
블록 밸브로 산업용 유체 시스템을 격리하는 방법
플랜트 안전을 유지하려면 유지보수 작업 전에 산업용 유체 시스템 라인을 격리하는 것이 필수입니다. 유체 시스템 라인을 격리하는 가장 안전한 방법은 블록 밸브 두 개를 설치하는 것입니다. 시스템에 적합한 구성을 설계하는 방법을 알아보십시오.
하나의 새로운 밸브, 반도체 제조 기술을 바꿀 수 있는 세 가지 이유
혁신적인 최신 원자층 증착(ALD, Atomic Layer Deposition) 밸브 기술이 어떻게 첨단 기술 반도체 제조 시장을 변화시킬 수 있는지 소개합니다.