|
316L VIM-VAR Micro-Fit® Single Extended Leg 90° Union Elbow, 1/4 in. OD, 0.66 in. (16.8 mm) Centerline to Butt Weld, SC-01 Clean
Referencia #: 6LV-4MW-9-03443P
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Codos de 90°Resistencia y fiabilidad en las conexiones permanentes con los accesorios Swagelok para soldar de ultra alta pureza con limpieza especial e industriales en una amplia variedad de aleaciones. Inicie la sesión o regístrese para ver los precios 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
316L VIM-VAR Micro-Fit® Single Extended Leg 90° Union Elbow, 1/4 in. OD, 0.66 in. (16.8 mm) Centerline to Butt Weld, SC-01 Clean
Inicie la sesión o regístrese para ver los precios
Catálogos
Codos de 90°
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
High Performance, Small-Bore Fluid Systems: SAF 2507 Alloy Properties and Benefits; New Swagelok Tube Fittings for SAF 2507 Alloy; New Swagelok Weld Fittings for SAF 2507 Alloy; New Autogenous Orbital Welding Process for SAF 2507 Alloy with the Swagelok Welding System.
Especificaciones
6LV-4MW-9-03443P — 316L VIM-VAR Micro-Fit® Single Extended Leg 90° Union Elbow, 1/4 in. OD, 0.66 in. (16.8 mm) Centerline to Butt Weld, SC-01 Clean
| Atributo | Valor |
|---|---|
| Material del Cuerpo | 316L VIM-VAR |
| Proceso de Limpieza | Especificación de Proceso de Ultra Alta Pureza (SC-01) |
| Tamaño conexión 1 | 1/4 pulg. |
| Tipo de conexión 1 | Soldadura de tubo a tope Micro-Fit |
| Tamaño conexión 2 | 1/4 pulg. |
| Tipo de conexión 2 | Soldadura de tubo a tope Micro-Fit |
| Limitador de Caudal | No |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020502 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020502 |
| eClass (10.1) | 37019190 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142604 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40171707 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 6LV-2MW-9 | 316L VIM-VAR | 1/8 in. | Micro-Fit Tube Butt Weld | 1/8 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-2MW-9P | 316L VIM-VAR | 1/8 in. | Micro-Fit Tube Butt Weld | 1/8 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-4MW-9 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-4MW-9-03442 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-4MW-9-03442P | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-4MW-9-03443 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-4MW-9P | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-4MW-9P-B25 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-6MMW-9 | 316L VIM-VAR | 6 mm | Micro-Fit Tube Butt Weld | 6 mm | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-6MW-9 | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-6MW-9-4 | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-6MW-9-4P | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-6MW-9P | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-8MW-9 | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-8MW-9-4 | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-8MW-9-4P | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-8MW-9-6 | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-8MW-9-6P | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | Ver producto |
| 6LV-8MW-9P | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | Ver producto |
| HC22-4MW-9 | Alloy C-22 | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Ver producto |
| HC22-8MW-9 | Alloy C-22 | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | Ver producto |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
