text.skipToContent text.skipToNavigation

Silver Goop™ Thread Lubricant, Oil-Based, 1 oz. (29.5 cm3) Tube

Part #: MS-TL-SGT

Specifications

Attribute Value
Container Size 1 oz. (29.5 cm3)
Temperature Range Temperatures up to 1500 F (815 C)
eClass (4.1) 23060102
eClass (5.1.4) 23060102
eClass (6.0) 23060102
eClass (6.1) 23060102
eClass (10.1) 23060102
UNSPSC (4.03) 31201612
UNSPSC (10.0) 41111932
UNSPSC (11.0501) 41111932
UNSPSC (13.0601) 41111932
UNSPSC (15.1) 41111932
UNSPSC (17.1001) 40173303
Silver Goop™

Assemble connections easily with our complete line of Swagelok thread lubricants, formulated for many materials, alloys, and temperatures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Silver Goop™ Thread Lubricant, Oil-Based, 1 oz. (29.5 cm3) Tube

Part #: MS-TL-SGT
View Catalog

Add To Favorites

Catalogs

Silver Goop™
Assemble connections easily with our complete line of Swagelok thread lubricants, formulated for many materials, alloys, and temperatures.

Specifications

MS-TL-SGT — Silver Goop™ Thread Lubricant, Oil-Based, 1 oz. (29.5 cm3) Tube

Attribute Value
Container Size 1 oz. (29.5 cm3)
Temperature Range Temperatures up to 1500 F (815 C)
eClass (4.1) 23060102
eClass (5.1.4) 23060102
eClass (6.0) 23060102
eClass (6.1) 23060102
eClass (10.1) 23060102
UNSPSC (4.03) 31201612
UNSPSC (10.0) 41111932
UNSPSC (11.0501) 41111932
UNSPSC (13.0601) 41111932
UNSPSC (15.1) 41111932
UNSPSC (17.1001) 40173303
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Container Size
Temperature Range
Body Material
Tube OD
Tube Wall Gauge
MS-TL-SGC 1 lb. (450 g) Temperatures up to 1500 F (815 C) - - - View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.