|
Stainless Steel Tee-Type Particulate Filter, 1/8 in. Swagelok Tube Fitting, 15 Micron Pore Size
부품 번호: SS-2TF-15
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
T 타입 필터스웨즈락 필터는 공간이 한정된(인라인) 또는 시스템 내에서 설치된 상태로 사용되는(T 타입) 애플리케이션에서 가스 또는 액체 시스템의 파티클 오염물을 제거합니다. 로그인 또는 회원가입하여 가격 보기 ContactSi vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
Stainless Steel Tee-Type Particulate Filter, 1/8 in. Swagelok Tube Fitting, 15 Micron Pore Size
로그인 또는 회원가입하여 가격 보기
카탈로그
T 타입 필터
Features: Remove system particulate contaminants; Gas and liquid service; 1/8 to 1/2 in. and 3 to 12 mm end connections; Stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
사양
SS-2TF-15 — Stainless Steel Tee-Type Particulate Filter, 1/8 in. Swagelok Tube Fitting, 15 Micron Pore Size
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 ステンレス鋼 |
| 세정 공정 | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| 연결구 1 크기 | 1/8 インチ |
| 연결구 1 종류 | Swagelok®チューブ継手 |
| 연결구 2 크기 | 1/8 インチ |
| 연결구 2 종류 | Swagelok®チューブ継手 |
| 특징 | 15 µm エレメント・ポア・サイズ |
| 필터 엘리먼트 크기 | 15 µm |
| 최대 온도, °F(°C) | 900 (482) |
| 최소 온도, °F(°C) | -40 (-40) |
| eClass (4.1) | 36101905 |
| eClass (5.1.4) | 36102090 |
| eClass (6.0) | 36102090 |
| eClass (6.1) | 36102090 |
| UNSPSC (4.03) | 40161500 |
| UNSPSC (10.0) | 40161500 |
| UNSPSC (11.0501) | 40161500 |
| UNSPSC (13.0601) | 40161500 |
| UNSPSC (15.1) | 40161500 |
| UNSPSC (17.1001) | 40161516 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| B-4TF4-LE | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| SS-10TF-MM-LE | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-12TF-MM-40 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-12TF-MM-440 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-12TF-MM-60 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-12TF-MM-7 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-12TF-MM-LE | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-2TF-05 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-2TF-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-2TF-40 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-2TF-7 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-2TF-LE | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4TF-05 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4TF-05-SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-4TF-140 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-4TF-15 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-4TF-2 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-4TF-230 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-4TF2-60 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | 제품 보기 |
| SS-4TF2-7 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | 제품 보기 |
| SS-4TF2-LE | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | 제품 보기 |
| SS-4TF-40 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-4TF4-140 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-4TF4-15 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-4TF-440 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-4TF4-7 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-4TF4-LE | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-4TF-60 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-4TF-7 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-4TF-90 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-4TF-F3-7 | 316 스테인리스강 | 1/4 인치 | 스웨즈락® 튜브 피팅 | 1/4 인치 | 스웨즈락® 튜브 피팅 | 제품 보기 |
| SS-4TF-LE | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-6TF-140 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-6TF-15 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-6TF-2 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-6TF-230 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-6TF2-LE | 316 스테인리스강 | 3/8인치 | 수나사 NPT | 3/8인치 | 수나사 NPT | 제품 보기 |
| SS-6TF-40 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-6TF-440 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-6TF-60 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-6TF-7 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-6TF-90 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-6TF-LE | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-6TF-MM-05 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6TF-MM-140 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6TF-MM-15 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6TF-MM-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6TF-MM-40 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6TF-MM-60 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6TF-MM-7 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6TF-MM-90 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6TF-MM-LE | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF-05 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF-140 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF-15 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF-2 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF-230 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF2-40 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 제품 보기 |
| SS-8TF2-60 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 제품 보기 |
| SS-8TF-40 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF-440 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF-60 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF-7 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF-90 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF-LE | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF-MM-15 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-8TF-MM-LE | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
