|
Raccord pour tube Swagelok en PTFE, té union, diam. ext. tube 1/4 po
Réf. pièce : T-400-3
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
TésDes raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Raccord pour tube Swagelok en PTFE, té union, diam. ext. tube 1/4 po
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Tés
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
T-400-3 — Raccord pour tube Swagelok en PTFE, té union, diam. ext. tube 1/4 po
| Attribut | Valeur |
|---|---|
| Matériau du corps | PTFE |
| Traversant | Non |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 1/4 po |
| Type du raccordement 1 | Raccord Swagelok® pour tubes |
| Dimension du raccordement 2 | 1/4 po |
| Type du raccordement 2 | Raccord Swagelok® pour tubes |
| Dimension du raccordement 3 | 1/4 po |
| Type du raccordement 3 | Raccord Swagelok® pour tubes |
| Réducteur de débit | Non |
| eClass (4.1) | 37060706 |
| eClass (5.1.4) | 37020506 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020506 |
| eClass (10.1) | 37020506 |
| UNSPSC (4.03) | 40141813 |
| UNSPSC (10.0) | 40142606 |
| UNSPSC (11.0501) | 40142605 |
| UNSPSC (13.0601) | 40183102 |
| UNSPSC (15.1) | 40183102 |
| UNSPSC (17.1001) | 40183102 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 6MO-1210-3 | 6-Moly | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| 6MO-400-3 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| 6MO-600-3 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| 6MO-810-3 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-100-3 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-1010-3 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-10M0-3 | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Afficher le produit |
| B-1210-3 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-12M0-3 | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Afficher le produit |
| B-1410-3 | Brass | 7/8 in. | Swagelok® Tube Fitting | 7/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-1610-3 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-1810-3 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-200-3 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-400-3 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-600-3 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-6M0-3 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| B-810-3 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-8M0-3 | Brass | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Afficher le produit |
| HC-200-3 | Alloy C-276 | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| HC-400-3 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| HC-600-3 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| HC-810-3 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| M-400-3 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| M-600-3 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| M-810-3 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| PFA-220-3 | PFA | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| PFA-420-3 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| PFA-620-3 | PFA | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| PFA-820-3 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| S-1210-3 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| S-12M0-3 | Carbon Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Afficher le produit |
| S-1610-3 | Carbon Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Afficher le produit |
| S-400-3 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| S-600-3 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| S-810-3 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-100-3 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1010-3 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-10M0-3 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-1210-3 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1210-3SC11 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-12M0-3 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-14M0-3 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 14 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-15M0-3 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 15 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-1610-3 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-16M0-3 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-18M0-3 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-2000-3 | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-200-3 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-200-3JA | 316 Stainless Steel | 1/8인치 | 스웨즈락® 튜브 피팅 | 1/8인치 | 스웨즈락® 튜브 피팅 | Afficher le produit |
| SS-20M0-3 | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 20mm | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-22M0-3 | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 22mm | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-2400-3 | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-25M0-3 | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 25mm | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-28M0-3 | 316 스테인리스강 | 28mm | Swagelok® 튜브 피팅 | 28mm | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-300-3 | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 3/16인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-3200-3 | 316 스테인리스강 | 2인치 | Swagelok® 튜브 피팅 | 2인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-3M0-3 | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 3mm | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-400-3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-400-3BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-400-3JA | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-400-3SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-4M0-3 | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 4mm | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-500-3 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 5/16 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-600-3 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-600-3SC11 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-6M0-3 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-6M0-3SC11 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-810-3 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-810-31-0001 | 316 Stainless Steel | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-810-3BT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-810-3SC11 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-810-3WD | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-8M0-3 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | Afficher le produit |
| TI-810-3 | 钛 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
