|
Raccords à étanchéité de surface VCR en acier inoxydable 316, écrous femelles 1/4 po, conditionnement en sachet, commander par 250
Réf. pièce : SS-4-VCR-1-B25
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Écrous femellesRéalisez un raccordement étanche tout en conservant la haute pureté d'un joint métal sur métal avec les raccords à étanchéité de surface VCR® Swagelok. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Raccords à étanchéité de surface VCR en acier inoxydable 316, écrous femelles 1/4 po, conditionnement en sachet, commander par 250
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Écrous femelles
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Spécifications
SS-4-VCR-1-B25 — Raccords à étanchéité de surface VCR en acier inoxydable 316, écrous femelles 1/4 po, conditionnement en sachet, commander par 250
| Attribut | Valeur |
|---|---|
| Matériau du corps | Acier inoxydable 316 |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 1/4 po |
| Type du raccordement 1 | Raccord VCR® femelle à étanchéité de surface par joint métallique |
| Réducteur de débit | Non |
| Conditionnement | Sacs de 25 |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 23110700 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 31161700 |
| UNSPSC (11.0501) | 31161700 |
| UNSPSC (13.0601) | 31161700 |
| UNSPSC (15.1) | 31161700 |
| UNSPSC (17.1001) | 31161728 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| SS-10-VCR-1 | 316 Stainless Steel | 5/8 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Afficher le produit |
| SS-12-VCR-1 | 316 Stainless Steel | 3/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Afficher le produit |
| SS-16-VCR-1 | 316 Stainless Steel | 1 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Afficher le produit |
| SS-2-VCR-1 | 316 Stainless Steel | 1/8 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Afficher le produit |
| SS-4-HVCR-1SR | 316 Stainless Steel | 1/4 in. | Female High-Flow VCR® Metal Gasket Face Seal Fitting | - | - | Afficher le produit |
| SS-4-VCR-1 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Afficher le produit |
| SS-4-VCR-1-03816 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Afficher le produit |
| SS-4-VCR-1-SC | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Afficher le produit |
| SS-8-VCR-1 | 316 Stainless Steel | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Afficher le produit |
| SS-8-VCR-1-B25 | 316 Stainless Steel | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
