text.skipToContent text.skipToNavigation

316 Stainless Steel Ferrule Set (1 Front Ferrule/1 Back Ferrule) for 1/4 in. Tube Fitting, Order in multiples of 10

Код изделия: SS-400-SET

Технические характеристики

Атрибут Значение
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Feature Arbor contains 10 sets
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 37020590
eClass (6.0) 21022110
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Ferrule Sets

Ferrule set ensures a strong, leak-tight grip on tubing—ideal for critical fluid and gas systems requiring reliable sealing performance.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel Ferrule Set (1 Front Ferrule/1 Back Ferrule) for 1/4 in. Tube Fitting, Order in multiples of 10

Код изделия: SS-400-SET
Посмотреть каталог

Добавить в избранное

Каталоги

Ferrule Sets

Ferrule set ensures a strong, leak-tight grip on tubing—ideal for critical fluid and gas systems requiring reliable sealing performance.

Технические характеристики

SS-400-SET — 316 Stainless Steel Ferrule Set (1 Front Ferrule/1 Back Ferrule) for 1/4 in. Tube Fitting, Order in multiples of 10

Атрибут Значение
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Feature Arbor contains 10 sets
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 37020590
eClass (6.0) 21022110
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Выберите новый продукт с похожими характеристиками

Ресурсы

Чертежи
2D

Для этого изделия есть двухмерные модели. Загрузить файл САПР.

3D

Для этого изделия есть трехмерные модели. Загрузить файл САПР.

Рекламный чертеж

Для этого изделия есть рекламные чертежи. Загрузить файлы.

Похожие изделия

Код изделия
Материал корпуса
Размер соединения 1
Тип соединения 1
Размер соединения 2
Тип соединения 2
B-100-SET Brass 1/16 in. Swagelok® Tube Fitting - - Просмотр изделия
B-10M0-SET Brass 10 mm Swagelok® Tube Fitting - - Просмотр изделия
B-200-SET Brass 1/8 in. Swagelok® Tube Fitting - - Просмотр изделия
B-300-SET Brass 3/16 in. Swagelok® Tube Fitting - - Просмотр изделия
B-400-SET Brass 1/4 in. Swagelok® Tube Fitting - - Просмотр изделия
B-600-SET Brass 3/8 in. Swagelok® Tube Fitting - - Просмотр изделия
B-6M0-SET Brass 6 mm Swagelok® Tube Fitting - - Просмотр изделия
B-810-SET Brass 1/2 in. Swagelok® Tube Fitting - - Просмотр изделия
M-400-SET Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting - - Просмотр изделия
NY-200-SET Nylon 1/8 in. Swagelok® Tube Fitting - - Просмотр изделия
NY-400-SET Nylon 1/4 in. Swagelok® Tube Fitting - - Просмотр изделия
NY-600-SET Nylon 3/8 in. Swagelok® Tube Fitting - - Просмотр изделия
NY-810-SET Nylon 1/2 in. Swagelok® Tube Fitting - - Просмотр изделия
SS-100-SET 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - Просмотр изделия
SS-10M0-SET 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - Просмотр изделия
SS-12M0-SET 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - Просмотр изделия
SS-200-SET 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - Просмотр изделия
SS-300-SET 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting - - Просмотр изделия
SS-500-SET 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting - - Просмотр изделия
SS-600-SET 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - Просмотр изделия
SS-6M0-SET 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - Просмотр изделия
SS-810-SET 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - Просмотр изделия
SS-8M0-SET 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - Просмотр изделия
T-100-SET PTFE 1/16 in. Swagelok® Tube Fitting - - Просмотр изделия
T-200-SET PTFE 1/8 in. Swagelok® Tube Fitting - - Просмотр изделия
T-400-SET PTFE 1/4 in. Swagelok® Tube Fitting - - Просмотр изделия
T-600-SET PTFE 3/8 in. Swagelok® Tube Fitting - - Просмотр изделия
T-810-SET PTFE 1/2 in. Swagelok® Tube Fitting - - Просмотр изделия

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.