text.skipToContent text.skipToNavigation

Alloy 600 Back Ferrule for 1/4 in. Swagelok Tube Fitting

Part #: INC-404-1

Specifications

Attribute Value
Body Material Alloy 600
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Back Ferrules

Back ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining critical sealing integrity in fluid and gas systems.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Alloy 600 Back Ferrule for 1/4 in. Swagelok Tube Fitting

Part #: INC-404-1
View Catalog

Add To Favorites

Catalogs

Back Ferrules

Back ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining critical sealing integrity in fluid and gas systems.

Specifications

INC-404-1 — Alloy 600 Back Ferrule for 1/4 in. Swagelok Tube Fitting

Attribute Value
Body Material Alloy 600
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6ML-1214-1A 6 Moly 3/4 in. - - - View Product
6ML-404-1A 6 Moly 1/4 in. - - - View Product
6ML-604-1A 6 Moly 3/8 in. - - - View Product
6ML-814-1A 6 Moly 1/2 in. - - - View Product
6MO-814-1A 6 Moly 1/2 in. - - - View Product
825-404-1 Alloy 825 1/4 in. - - - View Product
B-204-1 Brass 1/8 in. - - - View Product
B-404-1 Brass 1/4 in. - - - View Product
HC-204-1 Alloy C-276 1/8 in. - - - View Product
HC-404-1 Alloy C-276 1/4 in. - - - View Product
HC-604-1 Alloy C-276 3/8 in. - - - View Product
HC-814-1 Alloy C-276 1/2 in. - - - View Product
M-604-1 Alloy 400/R-405 3/8 in. - - - View Product
M-814-1 Alloy 400/R-405 1/2 in. - - - View Product
NY-1214-1 Nylon 3/4 in. - - - View Product
NY-1614-1 Nylon 1 in. - - - View Product
NY-404-1 Nylon 1/4 in. - - - View Product
NY-604-1 Nylon 3/8 in. - - - View Product
NY-814-1 Nylon 1/2 in. - - - View Product
PFA-424-1 PFA 1/4 in. - - - View Product
PFA-824-1 PFA 1/2 in. - - - View Product
SS-1014-1 316 Stainless Steel 5/8 in. - - - View Product
SS-104-1 316 Stainless Steel 1/16 in. - - - View Product
SS-104-1-B1000 316 Stainless Steel 1/16 in. - - - View Product
SS-10M4-1 316 Stainless Steel 10 mm - - - View Product
SS-1214-1 316 Stainless Steel 3/4 in. - - - View Product
SS-12M4-1 316 Stainless Steel 12 mm - - - View Product
SS-1414-1 316 Stainless Steel 7/8 in. - - - View Product
SS-14M4-1 316 Stainless Steel 14 mm - - - View Product
SS-15M4-1 316 Stainless Steel 15 mm - - - View Product
SS-1614-1 316 Stainless Steel 1 in. - - - View Product
SS-16M4-1 316 Stainless Steel 16 mm - - - View Product
SS-18M4-1 316 Stainless Steel 18 mm - - - View Product
SS-2004-1 316 Stainless Steel 1 1/4 in. - - - View Product
SS-204-1 316 Stainless Steel 1/8 in. - - - View Product
SS-20M4-1 316 Stainless Steel 20 mm - - - View Product
SS-22M4-1 316 Stainless Steel 22 mm - - - View Product
SS-2404-1 316 Stainless Steel 1 1/2 in. - - - View Product
SS-25M4-1 316 Stainless Steel 25 mm - - - View Product
SS-28M4-1 316 Stainless Steel 28 mm - - - View Product
SS-2M4-1 316 Stainless Steel 2 mm - - - View Product
SS-304-1 316 Stainless Steel 3/16 in. - - - View Product
SS-3204-1 316 Stainless Steel 2 in. - - - View Product
SS-3M4-1 316 Stainless Steel 3 mm - - - View Product
SS-404-1 316 Stainless Steel 1/4 in. - - - View Product
SS-404-1BQ 316 Stainless Steel 1/4 in. - - - View Product
SS-4M4-1 316 Stainless Steel 4 mm - - - View Product
SS-604-1 316 Stainless Steel 3/8 in. - - - View Product
SS-6M4-1 316 Stainless Steel 6 mm - - - View Product
SS-814-1 316 Stainless Steel 1/2 in. - - - View Product
SS-8M4-1 316 Stainless Steel 8 mm - - - View Product
T-1214-1 PTFE 3/4 in. - - - View Product
T-12M4-1 PTFE 12 mm - - - View Product
T-15M4-1 PTFE 15 mm - - - View Product
T-1614-1 PTFE 1 in. - - - View Product
T-304-1 PTFE 3/16 in. - - - View Product
T-3M4-1 PTFE 3 mm - - - View Product
T-404-1 PTFE 1/4 in. - - - View Product
T-504-1 PTFE 5/16 in. - - - View Product
T-6M4-1 PTFE 6 mm - - - View Product
T-814-1 PTFE 1/2 in. - - - View Product
T-8M4-1 PTFE 8 mm - - - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.