text.skipToContent text.skipToNavigation

Válvula antirretorno de acero inox., presión de disparo fija, 1/4 pulg. Swagelok, 0,07 bar (1 psig)

Part #: SS-4C-1

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Cracking Pressure 1 psi (0.07 bar, 0.007 MPa)
CV Maximum 0.47
O-Ring Material Fluorocarbon FKM
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Válvula antirretorno de acero inox., presión de disparo fija, 1/4 pulg. Swagelok, 0,07 bar (1 psig)

Part #: SS-4C-1
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

SS-4C-1 — Válvula antirretorno de acero inox., presión de disparo fija, 1/4 pulg. Swagelok, 0,07 bar (1 psig)

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Cracking Pressure 1 psi (0.07 bar, 0.007 MPa)
CV Maximum 0.47
O-Ring Material Fluorocarbon FKM
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT View Product
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4C4-1 황동 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
B-4CP2-1 황동 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
B-4CP2-1/3 황동 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
B-4CP2-25 황동 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
B-4CP2-RT-1 황동 1/4인치 수나사 ISO 경사나사 1/4인치 수나사 ISO 경사나사 View Product
B-4CP4-1 황동 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
B-4CP5-1 황동 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
B-6C-1 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
B-6C-1/3 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
B-6C-MM-1 황동 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
B-6C-MM-1/3 황동 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
B-8C-1 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
B-8C-1/3 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
B-8C4-1 황동 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
B-8CP2-1 황동 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
B-8CP2-10 황동 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-10C-MM-1 316 스테인리스강 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 View Product
SS-10C-MM-1/3 316 ステンレス鋼 10 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手 View Product
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C4-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12C-MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12C-MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16C-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C4-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2C-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C2-1 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2C-25 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C4-1 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C4-1/3 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C-KZ-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4C-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C1-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C-5 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-50 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-EP-1 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-KZ-1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4C-KZ-1/3 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4C-KZ-10 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4C-KZ-15 Acero inoxidable 316 1/4 pulg. Swagelok® 튜브 피팅 1/4 pulg. Racor Swagelok® View Product
SS-4C-KZ-30 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4CP2-1 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-1/3 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-10 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-100 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-25 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-5 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-50 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-KZ-1 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CP2-RT-1 316 스테인리스강 1/4인치 수나사 ISO 경사나사 1/4인치 수나사 ISO 경사나사 View Product
SS-4CP2-RT-1/3 316 스테인리스강 1/4인치 수나사 ISO 경사나사 1/4인치 수나사 ISO 경사나사 View Product
SS-4CP2-RT-10 316 스테인리스강 1/4인치 수나사 ISO 경사나사 1/4인치 수나사 ISO 경사나사 View Product
SS-4CP4-1 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-4CP4-1/3 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-4CP4-RT-1 316 스테인리스강 1/4인치 암나사 ISO 경사나사 1/4인치 암나사 ISO 경사나사 View Product
SS-4CP5-1 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-4CP5-1/3 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-4CP5-10 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-4CP5-25 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-4CP6-1 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 수나사 NPT View Product
SS-4C-TR-1 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4C-VCR-1 316 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-4C-VCR-1/3 316 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-4C-VCR-10 316 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-4C-VCRKZ-1/3 316 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) W/수나사 너트 1/4인치 면 밀폐(메탈 가스켓) W/수나사 너트 View Product
SS-6C-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C-1/3 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C-10 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C-25 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C4-1 316 스테인리스강 3/8인치 암나사 NPT 3/8인치 암나사 NPT View Product
SS-6C-5 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C-KZ-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C-KZ-1/3 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6C-MM-1 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-6C-MM-1/3 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-6C-MM-10 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-6C-MM-25 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-6C-TR-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-8C-1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C-1/3 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C-10 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C2-1 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8C2-25 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8C-25 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C4-1 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-8C4-1/3 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-8C4-10 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-8C-5 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C-KZ-1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C-KZ-1/3 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8CP2-1 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CP2-1/3 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CP2-10 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CP2-25 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CP2-KZ-10 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CP2-RT-1 316 스테인리스강 1/2인치 수나사 ISO 경사나사 1/2인치 수나사 ISO 경사나사 View Product
SS-8CP4-1 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-8CP5-1 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 암나사 NPT View Product
SS-8C-TR-1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8C-VCR-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-8C-VCR-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-8C-VCR-KZ-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHF12-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-CHF12RT-1 316 Stainless Steel 3/4 in. Female ISO Tapered Thread 3/4 in. Female ISO Tapered Thread View Product
SS-CHF16-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-CHF4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-CHF4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-CHF4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-CHF6-1 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-CHF8-1 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8-1/3 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8-10 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8-5 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8RT-1 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread View Product
SS-CHM12-1 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-CHM12-1/3 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-CHM2-10 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-CHM4-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-5 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-CHM4RT-1 316 스테인리스강 1/4인치 수나사 ISO 경사나사 1/4인치 수나사 ISO 경사나사 View Product
SS-CHM8-1 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-CHM8-10 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-CHS10MM-1 316 스테인리스강 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 View Product
SS-CHS10MM-1/3 316 스테인리스강 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 View Product
SS-CHS12-1 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-CHS12-1/3 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-CHS12-10 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-CHS12-5 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-CHS12MM-1 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-CHS12MM-1/3 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-CHS12MM-10 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-CHS12MM-5 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-CHS16-1 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 Swagelok® 튜브 피팅 View Product
SS-CHS16-1/3 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 Swagelok® 튜브 피팅 View Product
SS-CHS16-10 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-CHS2-1 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-CHS2-1/3 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-CHS2-10 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-CHS2-5 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-CHS2-KZ-1/3 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-CHS4-1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-1/3 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-10 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-1-SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-25 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-5 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-KZ-1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-KZ-1/3 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS6-1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-1/3 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-10 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-100 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-25 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-5 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-BU-1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-EP-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-CHS6M8-BU-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-CHS6MM-1 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-CHS6MM-10 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-CHS6MM-25 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-CHS6MM-5 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-CHS8-1 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-1/3 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-10 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-1-SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-25 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-5 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-BU-1 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-EP-1 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-CHS8-EP-1/3 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-CHS8-KZ-1 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-CHS8MM-1 Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
SS-CHS8MM-1/3 Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
SS-CHVCR4-1 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-CHVCR4-1/3 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-CHVCR4-KZ-1/3 Acero inoxidable 316 1/4 pulg. Cierre Frontal (Junta Plana) VCR Macho 1/4 pulg. Cierre Frontal (Junta Plana) VCR Macho View Product
SS-CHVCR8-1 Acero inoxidable 316 1/2 pulg. Cierre frontal (junta plana) macho VCR 1/2 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-CHVCR8-1/3 Acero inoxidable 316 1/2 pulg. Cierre frontal (junta plana) macho VCR 1/2 pulg. Cierre frontal (junta plana) macho VCR View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.