|
アクチュエーター取り付け用ブラケット・キット(43Yシリーズ ボール・バルブ(131モデル アクチュエーター用)
Part #: SS-MB-43Y
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Mounting Bracket KitSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: スウェージロック製品、または工業設計規格に準拠していないスウェージロック部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: スウェージロック製品、または工業設計規格に準拠していないスウェージロック部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
アクチュエーター取り付け用ブラケット・キット(43Yシリーズ ボール・バルブ(131モデル アクチュエーター用)
Log in or Register to view price
Catalogs
Mounting Bracket Kit
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
40 series ball valve (standard) packing adjustment instructions, multilingual
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Specifications
SS-MB-43Y — アクチュエーター取り付け用ブラケット・キット(43Yシリーズ ボール・バルブ(131モデル アクチュエーター用)
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| For Series | 43 Series |
| eClass (4.1) | 27221302 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141600 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
