|
316 Stainless Steel VCO O-Ring Face Seal Fitting, Tube Socket Weld Gland, 1/8 in. VCO Fitting x 1/8 in. Tube OD
Réf. pièce : SS-2-VCO-3
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
GlandsProvides a secure, high-purity sealing interface for VCO assemblies, ensuring repeatable vacuum-tight performance in instrumentation systems. Ouvrir une session ou s’inscrire pour afficher des prix ContactSi vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel VCO O-Ring Face Seal Fitting, Tube Socket Weld Gland, 1/8 in. VCO Fitting x 1/8 in. Tube OD
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Glands
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Bodies with and without weld fittings.
Spécifications
SS-2-VCO-3 — 316 Stainless Steel VCO O-Ring Face Seal Fitting, Tube Socket Weld Gland, 1/8 in. VCO Fitting x 1/8 in. Tube OD
| Attribut | Valeur |
|---|---|
| Body Material | 316 Stainless Steel |
| Procédé de nettoyage | Standard Cleaning and Packaging (SC-10) |
| Dimension du raccordement 1 | 1/8 in. |
| Type du raccordement 1 | VCO® O-Ring Face Seal Gland |
| Dimension du raccordement 2 | 1/8 in. |
| Type du raccordement 2 | Tube Socket Weld |
| Réducteur de débit | Non |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 316L-4-VCO-3A | 316L Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Automatic Tube Butt Weld | Afficher le produit |
| 316L-8-VCO-3A | 316L Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Automatic Tube Butt Weld | Afficher le produit |
| SS-12-VCO-3 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Gland | 3/4 in. | Tube Socket Weld | Afficher le produit |
| SS-12-WVCO-1-12 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Gland | 3/4 in. | Male NPT | Afficher le produit |
| SS-12-WVCO-6-1210 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Gland | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-16-VCO-3 | 316 Stainless Steel | 1 in. | VCO® O-Ring Face Seal Gland | 1 in. | Tube Socket Weld | Afficher le produit |
| SS-4-VCO-3 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Tube Socket Weld | Afficher le produit |
| SS-4-VCO-3-4MTW | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Male Weld | Afficher le produit |
| SS-4-VCO-3-4TA | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-4-WVCO-1-4 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Male NPT | Afficher le produit |
| SS-4-WVCO-1-4ST | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 7/16-20 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-4-WVCO-6-400 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-4-WVCO-6-DF | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | VCO® O-Ring Face Seal Fitting | Afficher le produit |
| SS-4-WVCO-7-4 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Female NPT | Afficher le produit |
| SS-6-VCO-3 | 316 Stainless Steel | 3/8 in. | VCO® O-Ring Face Seal Gland | 3/8 in. | Tube Socket Weld | Afficher le produit |
| SS-8-VCO-3 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Tube Socket Weld | Afficher le produit |
| SS-8-VCO-3-6TA | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 3/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-8-VCO-3-8MTW | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Male Weld | Afficher le produit |
| SS-8-VCO-3-8TA | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-8-WVCO-1-8 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Male NPT | Afficher le produit |
| SS-8-WVCO-6-600 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-8-WVCO-6-810 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-8-WVCO-6-DF | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | VCO® O-Ring Face Seal Fitting | Afficher le produit |
| SS-8-WVCO-7-8 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Female NPT | Afficher le produit |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
