text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Body, 0.5 Cv, 3/8 in. Swagelok Tube Fitting, Orange Key

Part #: SS-QC6-B-600K2

Specifications

Attribute Value
Air Inclusion 1 cm3
Body Material Acero inoxidable 316
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 3/8 pulg.
Connection 1 Type Racor Swagelok®
CV Maximum 0,5 - Acoplada con espiga DESO, 0,9 - acoplada con espiga SESO
Lubricant Dow Corning 111
O-Ring Material FKM Fluorocarbono
Pressure Rating Coupled at Max Temp 17,2 BAR @ 204°C / 250 PSIG @ 400°F
Pressure Rating Coupled at Room Temp 103 BAR @ 21°C / 1500 PSIG @ 70°F
Pressure Rating Uncoupled at Room Temp 17,2 BAR @ 21°C / 250 PSIG @ 70°F
Pressure/Temp Rating (Coupling and Uncoupling) 17,2 BAR @ 21°C / 250 PSIG @ 70°F
Series QC6
Special Sleeve Manguito de la base codificado naranja
Spillage 1 cm3
Testing 1 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Stainless Steel Instrumentation Quick Connect Body, 0.5 Cv, 3/8 in. Swagelok Tube Fitting, Orange Key

Part #: SS-QC6-B-600K2
View Catalog

Add To Favorites

Catalogs

Bodies
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC6-B-600K2 — Stainless Steel Instrumentation Quick Connect Body, 0.5 Cv, 3/8 in. Swagelok Tube Fitting, Orange Key

Attribute Value
Air Inclusion 1 cm3
Body Material Acero inoxidable 316
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 3/8 pulg.
Connection 1 Type Racor Swagelok®
CV Maximum 0,5 - Acoplada con espiga DESO, 0,9 - acoplada con espiga SESO
Lubricant Dow Corning 111
O-Ring Material FKM Fluorocarbono
Pressure Rating Coupled at Max Temp 17,2 BAR @ 204°C / 250 PSIG @ 400°F
Pressure Rating Coupled at Room Temp 103 BAR @ 21°C / 1500 PSIG @ 70°F
Pressure Rating Uncoupled at Room Temp 17,2 BAR @ 21°C / 250 PSIG @ 70°F
Pressure/Temp Rating (Coupling and Uncoupling) 17,2 BAR @ 21°C / 250 PSIG @ 70°F
Series QC6
Special Sleeve Manguito de la base codificado naranja
Spillage 1 cm3
Testing 1 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-B-2PF Brass 1/8 in. Female NPT - - View Product
B-QC4-B-2PM Brass 1/8 in. Male NPT - - View Product
B-QC4-B-400 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-B-4MT Brass 1/4 in. Male ISO Tapered Thread - - View Product
B-QC4-B-4PF Brass 1/4 in. Female NPT - - View Product
B-QC4-B-4PM Brass 1/4 in. Male NPT - - View Product
B-QC4-B-6M0 Brass 6 mm Swagelok® Tube Fitting - - View Product
B-QC6-B-4PF Brass 1/4 in. Female NPT - - View Product
B-QC6-B-4PM Brass 1/4 in. Male NPT - - View Product
B-QC6-B-600 Brass 3/8 in. Swagelok® Tube Fitting - - View Product
B-QC6-B-6PF Brass 3/8 in. Female NPT - - View Product
B-QC6-B-6PM Brass 3/8 in. Male NPT - - View Product
B-QC8-B-810 Brass 1/2 in. Swagelok® Tube Fitting - - View Product
B-QC8-B-8PF Brass 1/2 in. Female NPT - - View Product
B-QC8-B-8PM Brass 1/2 in. Male NPT - - View Product
SS-QC4-B-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-2PF 316 Stainless Steel 1/8 in. Female NPT - - View Product
SS-QC4-B-2PM 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-QC4-B-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400IS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - View Product
SS-QC4-B-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QC4-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFEP 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFJA 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK1 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK2 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK3 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK4 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK5 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMEP 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK1 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK3 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK4 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK5 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMKR 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PM-SC11 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QC6-B-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-QC6-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC6-B-4PM Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-QC6-B-600 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-B-600IS Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-B-600K1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-B-600K3 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-B-6MT Acero inoxidable 316 3/8 pulg. Rosca Macho ISO Cónica - - View Product
SS-QC6-B-6PF Acero inoxidable 316 3/8 pulg. NPT hembra - - View Product
SS-QC6-B-6PM Acero inoxidable 316 3/8 pulg. NPT macho - - View Product
SS-QC6-B-6PMIS Acero inoxidable 316 3/8 pulg. NPT macho - - View Product
SS-QC8-B-12M0 Acero inoxidable 316 12 mm Racor Swagelok® - - View Product
SS-QC8-B-810 Acero inoxidable 316 1/2 pulg. Racor Swagelok® - - View Product
SS-QC8-B-810K5 Acero inoxidable 316 1/2 pulg. Racor Swagelok® - - View Product
SS-QC8-B-8FT Acero inoxidable 316 1/2 pulg. Rosca Hembra ISO/BSP cónica - - View Product
SS-QC8-B-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-QC8-B-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QC8-B-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.