|
Brass Swagelok Tube Fitting, Female Connector, 1/8 in. Tube OD x 1/4 in. Female NPT
부품 번호: B-200-7-4
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형직선형 암나사 튜브 커넥터는 튜빙과 나사형 부품 사이에 신뢰성 높고 누설 없는 연결을 제공하므로, 핵심 유체 시스템에 이상적입니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Brass Swagelok Tube Fitting, Female Connector, 1/8 in. Tube OD x 1/4 in. Female NPT
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
B-200-7-4 — Brass Swagelok Tube Fitting, Female Connector, 1/8 in. Tube OD x 1/4 in. Female NPT
| 속성 | 값 |
|---|---|
| 몸체 재질 | Brass |
| 관통형 | 아니오 |
| 세정 공정 | Standard Cleaning and Packaging (SC-10) |
| 연결구 1 크기 | 1/8 in. |
| 연결구 1 종류 | Swagelok® Tube Fitting |
| 연결구 2 크기 | 1/4 in. |
| 연결구 2 종류 | Female NPT |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 2507-810-7-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| 6MO-810-7-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| B-1010-7-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 제품 보기 |
| B-1010-7-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| B-1210-7-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| B-12M0-7-4RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
| B-1410-7-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| B-1810-7-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | 제품 보기 |
| B-200-7-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 제품 보기 |
| B-400-7-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 제품 보기 |
| B-400-7-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| B-400-7-4RG | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| B-400-7-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 제품 보기 |
| B-400-7-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| B-600-7-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| B-600-7-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
| B-600-7-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 제품 보기 |
| B-600-7-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| B-6M0-7-4RG | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| B-810-7-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| HC-810-7-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| M-400-7-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| M-810-7-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| S-1210-7-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| S-810-7-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| SS-100-7-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 제품 보기 |
| SS-100-7-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| SS-1010-7-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| SS-1010-7-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 제품 보기 |
| SS-1010-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| SS-10M0-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| SS-10M0-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-10M0-7-4RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | 제품 보기 |
| SS-10M0-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-10M0-7-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 제품 보기 |
| SS-10M0-7-6RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-10M0-7-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-10M0-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| SS-10M0-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-10M0-7-8RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | 제품 보기 |
| SS-10M0-7-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-1210-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| SS-1210-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-1210-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | 제품 보기 |
| SS-1210-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| SS-12M0-7-0007 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-12M0-7-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| SS-12M0-7-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-12M0-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| SS-12M0-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-12M0-7-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-12M0-7-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 제품 보기 |
| SS-12M0-7-6RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-12M0-7-6RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | 제품 보기 |
| SS-12M0-7-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-12M0-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| SS-12M0-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
| SS-12M0-7-8RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | 제품 보기 |
| SS-12M0-7-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-12M0-7-M20X1.5RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | M20 x 1.5 | Female Metric Gage Thread | 제품 보기 |
| SS-1410-7-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| SS-15M0-7-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| SS-1610-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| SS-1610-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | 제품 보기 |
| SS-1610-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| SS-16M0-7-8 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-18M0-7-8 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-2000-7-20 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-200-7-2 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT hembra | 제품 보기 |
| SS-200-7-2RT | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Внутр. коническая резьба ISO | 제품 보기 |
| SS-200-7-4 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-200-7-4RG | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | 제품 보기 |
| SS-20M0-7-12 | Нержавеющая сталь 316 | 20 мм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| SS-20M0-7-8 | Нержавеющая сталь 316 | 20 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба NPT | 제품 보기 |
| SS-22M0-7-12 | Нержавеющая сталь 316 | 22 мм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| SS-22M0-7-12RP | Нержавеющая сталь 316 | 22 мм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Внутр. цилиндрическая резьба ISO | 제품 보기 |
| SS-2400-7-24 | Нержавеющая сталь 316 | 1 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1 1/2 дюйма | Внутр. резьба NPT | 제품 보기 |
| SS-25M0-7-16 | Нержавеющая сталь 316 | 25 мм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Внутр. резьба NPT | 제품 보기 |
| SS-25M0-7-16RP | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 1인치 | 암나사 ISO 평행나사 | 제품 보기 |
| SS-300-7-2 | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 암나사 NPT | 제품 보기 |
| SS-3M0-7-4 | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-3M0-7-4RG | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-400-7-12 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 암나사 NPT | 제품 보기 |
| SS-400-7-2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT hembra | 제품 보기 |
| SS-400-7-2RG | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-400-7-2RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-400-7-4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-400-7-4RG | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-400-7-4RJ | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-400-7-4RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-400-7-4SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-400-7-6 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT hembra | 제품 보기 |
| SS-400-7-6RG | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-400-7-6RJ | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-400-7-6RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-400-7-8 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-400-7-8RG | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-400-7-8RJ | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-400-7-8RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-500-7-4 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-600-7-12 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT hembra | 제품 보기 |
| SS-600-7-2 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT hembra | 제품 보기 |
| SS-600-7-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-600-7-4RG | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-600-7-4RJ | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-600-7-4RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-600-7-6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT hembra | 제품 보기 |
| SS-600-7-6RG | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-600-7-6RJ | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-600-7-6RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-600-7-8 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-600-7-8RG | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-600-7-8RJ | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-600-7-8RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-6M0-7-2 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT hembra | 제품 보기 |
| SS-6M0-7-2RG | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-6M0-7-2RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Hembra ISO/BSP Paralela | 제품 보기 |
| SS-6M0-7-2RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-6M0-7-4 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-6M0-7-4RG | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-6M0-7-4RJ | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-6M0-7-4RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP Paralela | 제품 보기 |
| SS-6M0-7-4RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-6M0-7-6 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | NPT hembra | 제품 보기 |
| SS-6M0-7-6RG | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-6M0-7-6RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-6M0-7-8 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-6M0-7-8RG | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-6M0-7-8RJ | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-6M0-7-8RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-810-7-12 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT hembra | 제품 보기 |
| SS-810-7-16 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT hembra | 제품 보기 |
| SS-810-7-4 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-810-7-4RJ | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-810-7-4RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-810-7-6 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT hembra | 제품 보기 |
| SS-810-7-6RG | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-810-7-6RJ | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-810-7-6RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-810-7-8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-810-7-8RG | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-810-7-8RJ | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-810-7-8RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-810-7-8ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Paralela SAE/MS | 제품 보기 |
| SS-8M0-7-2 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | NPT hembra | 제품 보기 |
| SS-8M0-7-4 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-8M0-7-4RG | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-8M0-7-4RJ | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-8M0-7-4RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-8M0-7-6 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | NPT hembra | 제품 보기 |
| SS-8M0-7-6RG | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-8M0-7-6RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-8M0-7-8 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-8M0-7-8RG | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | 제품 보기 |
| SS-8M0-7-8RJ | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP (RJ) | 제품 보기 |
| SS-8M0-7-8RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
