text.skipToContent text.skipToNavigation

Gerade Aufschraubverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung x 1/2 Zoll zylindrisches ISO-Innengewinde, (JIS-7501)

Part #: SS-400-7-8RJ

Specifications

Attribute Value
Body Material 316 스테인리스강
Bored Through No
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/4인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 1/2인치
Connection 2 Type 암나사 ISO 나사(RJ)
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

Gerade Aufschraubverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung x 1/2 Zoll zylindrisches ISO-Innengewinde, (JIS-7501)

Part #: SS-400-7-8RJ

Add To Favorites

Catalogs

Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Specifications

SS-400-7-8RJ — Gerade Aufschraubverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung x 1/2 Zoll zylindrisches ISO-Innengewinde, (JIS-7501)

Attribute Value
Body Material 316 스테인리스강
Bored Through No
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/4인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 1/2인치
Connection 2 Type 암나사 ISO 나사(RJ)
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-810-7-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1010-7-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-1010-7-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1210-7-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-12M0-7-4RT Brass 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-1410-7-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-1810-7-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
B-200-7-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-200-7-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-7-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-4RG Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-400-7-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-400-7-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-600-7-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-600-7-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-600-7-6 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
B-600-7-8 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
B-6M0-7-4RG Messing 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
B-810-7-8 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
HC-810-7-8 Alloy C-276 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
M-400-7-4 Alloy 400/R-405 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
M-810-7-8 Alloy 400/R-405 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
S-1210-7-12 Kohlenstoffstahl 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
S-810-7-8 Kohlenstoffstahl 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-100-7-2 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-100-7-4 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-1010-7-12 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-1010-7-6 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-1010-7-8 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-10M0-7-4 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-10M0-7-4RG Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-10M0-7-4RJ Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll ISO-Innengewinde (RJ) View Product
SS-10M0-7-4RT Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-10M0-7-6 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-10M0-7-6RG Edelstahl 316 10 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-10M0-7-6RT Edelstahl 316 10 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-10M0-7-8 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-10M0-7-8RG Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-10M0-7-8RJ Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/2 Zoll ISO-Innengewinde (RJ) View Product
SS-10M0-7-8RT Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Innengewinde View Product
SS-1210-7-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-1210-7-12RT Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-1210-7-16 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Innengewinde View Product
SS-1210-7-8 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-12M0-7-0007 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-12M0-7-12 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-12M0-7-12RT Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-12M0-7-4 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-12M0-7-4RG Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-12M0-7-4RT Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-12M0-7-6 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-12M0-7-6RG Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-12M0-7-6RJ Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/8 Zoll ISO-Innengewinde (RJ) View Product
SS-12M0-7-6RT Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-12M0-7-8 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-12M0-7-8RG Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-12M0-7-8RJ Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll ISO-Innengewinde (RJ) View Product
SS-12M0-7-8RT Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Innengewinde View Product
SS-12M0-7-M20X1.5RG Edelstahl 316 12 mm Swagelok® Rohrverschraubung M20 x 1,5 Zylindrisches Manometer-Innengewinde View Product
SS-1410-7-12 Edelstahl 316 7/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-15M0-7-8 Edelstahl 316 15 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-1610-7-12 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-1610-7-16 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Innengewinde View Product
SS-1610-7-8 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-16M0-7-8 Edelstahl 316 16 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-18M0-7-8 Edelstahl 316 18 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-2000-7-20 Edelstahl 316 1 1/4 Zoll Swagelok® Rohrverschraubung 1 1/4 Zoll NPT Innengewinde View Product
SS-200-7-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-200-7-2RT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-200-7-4 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-200-7-4RG Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-20M0-7-12 Edelstahl 316 20 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-20M0-7-8 Edelstahl 316 20 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-22M0-7-12 Edelstahl 316 22 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-22M0-7-12RP Edelstahl 316 22 mm Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Innengewinde View Product
SS-2400-7-24 Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll NPT Innengewinde View Product
SS-25M0-7-16 Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll NPT Innengewinde View Product
SS-25M0-7-16RP Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Innengewinde View Product
SS-300-7-2 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-3M0-7-4 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-3M0-7-4RG Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-400-7-12 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-400-7-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-400-7-2RG Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-400-7-2RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-400-7-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-400-7-4RG Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-400-7-4RJ Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll ISO-Innengewinde (RJ) View Product
SS-400-7-4RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-400-7-4SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-400-7-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-400-7-6RG Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-400-7-6RJ Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll ISO-Innengewinde (RJ) View Product
SS-400-7-6RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-400-7-8 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-400-7-8RG Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-400-7-8RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Innengewinde View Product
SS-500-7-4 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-600-7-12 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-600-7-2 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-600-7-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-600-7-4RG Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-600-7-4RJ Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll ISO-Innengewinde (RJ) View Product
SS-600-7-4RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-600-7-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-600-7-6RG Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-600-7-6RJ Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll ISO-Innengewinde (RJ) View Product
SS-600-7-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーめねじ View Product
SS-600-7-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-600-7-8RG 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行めねじ View Product
SS-600-7-8RJ 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用めねじ(RJ継手用) View Product
SS-600-7-8RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーめねじ View Product
SS-6M0-7-2 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-6M0-7-2RG 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行めねじ View Product
SS-6M0-7-2RP 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行めねじ View Product
SS-6M0-7-2RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーめねじ View Product
SS-6M0-7-4 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-6M0-7-4RG 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
SS-6M0-7-4RJ 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用めねじ(RJ継手用) View Product
SS-6M0-7-4RP 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
SS-6M0-7-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーめねじ View Product
SS-6M0-7-6 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
SS-6M0-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-6M0-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-8RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-6M0-7-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-810-7-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-810-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-7-4RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-810-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-810-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-810-7-6RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-6RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-810-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-810-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-8RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-810-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. SAE/MS Straight Thread View Product
SS-8M0-7-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-8M0-7-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-8M0-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-4RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-8M0-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-8M0-7-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-8M0-7-6RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-8M0-7-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-8M0-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-8RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-8M0-7-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.