text.skipToContent text.skipToNavigation

ステンレス鋼製フル・フロー型クイック・コネクツ・ステム(バルブなし)、3/8インチ・サイズNPTめねじ(QF8シリーズ)

Part #: SS-QF8-S-6PF

Specifications

Attribute Value
Body Material 316 ステンレス鋼
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 3/8 インチ
Connection 1 Type NPTめねじ
CV Maximum 7.1 - ボディとの接続時
Lubricant コンポーネントに潤滑剤の塗布なし
O-Ring Material フルオロカーボンFKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400°F/6.8 BAR @ 204℃
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70°F/413 BAR @ 21℃
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Stems

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。

ステンレス鋼製フル・フロー型クイック・コネクツ・ステム(バルブなし)、3/8インチ・サイズNPTめねじ(QF8シリーズ)

Part #: SS-QF8-S-6PF
View Catalog

Add To Favorites

Catalogs

Stems
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

SS-QF8-S-6PF — ステンレス鋼製フル・フロー型クイック・コネクツ・ステム(バルブなし)、3/8インチ・サイズNPTめねじ(QF8シリーズ)

Attribute Value
Body Material 316 ステンレス鋼
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 3/8 インチ
Connection 1 Type NPTめねじ
CV Maximum 7.1 - ボディとの接続時
Lubricant コンポーネントに潤滑剤の塗布なし
O-Ring Material フルオロカーボンFKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400°F/6.8 BAR @ 204℃
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70°F/413 BAR @ 21℃
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QF12-S-12PF Brass 3/4 in. Female NPT - - View Product
B-QF4-S-4PF Brass 1/4 in. Female NPT - - View Product
B-QF4-S-4PM Brass 1/4 in. Male NPT - - View Product
B-QF8-S-8PF Brass 1/2 in. Female NPT - - View Product
SS-QF12-S-1210 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - View Product
SS-QF12-S-12PF 316 Stainless Steel 3/4 in. Female NPT - - View Product
SS-QF12-S-12PM 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-QF16-S-1610 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - View Product
SS-QF16-S-16PF 316 Stainless Steel 1 in. Female NPT - - View Product
SS-QF16-S-16PM 316 Stainless Steel 1 in. Male NPT - - View Product
SS-QF4-S-400 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QF4-S-4MS 316 Stainless Steel 1/4 in. Male ISO Parallel Thread - - View Product
SS-QF4-S-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QF4-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QF4-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QF4-S-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QF4-S-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QF4-S-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QF8-S-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QF8-S-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QF8-S-8FS 316 Stainless Steel 1/2 in. Female ISO Parallel Thread - - View Product
SS-QF8-S-8MS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread - - View Product
SS-QF8-S-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-QF8-S-8PF 316 스테인리스강 1/2인치 암나사 NPT - - View Product
SS-QF8-S-8PM 316 스테인리스강 1/2인치 수나사 NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.