|
Conector para manguera de acero inox., 1/2 pulg. Adaptador a tubo, 1/2 pulg. ID manguera
Part #: SS-8-HC-A-811
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Conectores para Tubo de PlásticoLas conexiones finales para una variedad de manguera y tubo flexible Swagelok facilitan la instalación en campo. La selección incluye racores Swagelok, adaptadores a tubo Swagelok, accesorios NPT macho, accesorios con rosca cónica ISO/BSP macho y uniones. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Conector para manguera de acero inox., 1/2 pulg. Adaptador a tubo, 1/2 pulg. ID manguera
Log in or Register to view price
Catalogs
Conectores para Tubo de Plástico
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
SS-8-HC-A-811 — Conector para manguera de acero inox., 1/2 pulg. Adaptador a tubo, 1/2 pulg. ID manguera
| Attribute | Value |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Tamaño conexión 1 | 1/2 pulg. |
| Tipo de conexión 1 | Adaptador a tubo Swagelok® |
| Material de la conexión final | Acero inoxidable 316 |
| Tamaño de la Manguera | 1/2 pulg. |
| eClass (4.1) | 37110504 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 37119200 |
| eClass (6.1) | 37119200 |
| eClass (10.1) | 37119200 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-3-HC-1-2 | Brass | 1/8 in. | Male NPT | - | - | View Product |
| B-5-HC-1-4 | Brass | 1/4 in. | Male NPT | - | - | View Product |
| SS-10-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
| SS-12-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | View Product |
| SS-12-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
| SS-12-HC-A-1211 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-16-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | View Product |
| SS-16-HC-1-16 | 316 Stainless Steel | 1 in. | Male NPT | - | - | View Product |
| SS-16-HC-A-1611 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-2-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
| SS-2-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-2-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-2-HC-A-201 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-2-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-3-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
| SS-3-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-3-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-4-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
| SS-4-HC-1-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-4-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-4-HC-1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-4-HC-1-4RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
| SS-4-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
| SS-4-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
| SS-4-HC-7-2 | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | View Product |
| SS-4-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-4-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-4-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-4-HC-A-6MTA | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | View Product |
| SS-5-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
| SS-5-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-5-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-6-HC-1-4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | View Product |
| SS-6-HC-1-400 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-6-HC-1-6 | 316 스테인리스강 | 3/8인치 | 수나사 NPT | - | - | View Product |
| SS-6-HC-1-600 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-6-HC-1-8 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | - | - | View Product |
| SS-6-HC-7-4 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | - | - | View Product |
| SS-6-HC-7-6 | 316 스테인리스강 | 3/8인치 | 암나사 NPT | - | - | View Product |
| SS-6-HC-A-401 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-6-HC-A-601 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-6-HC-A-811 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-8-HC-1-4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | View Product |
| SS-8-HC-1-6 | 316 스테인리스강 | 3/8인치 | 수나사 NPT | - | - | View Product |
| SS-8-HC-1-8 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | - | - | View Product |
| SS-8-HC-1-810 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-8-HC-7-8 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | - | - | View Product |
| SS-8-HC-A-601 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
