text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Spare Parts and Accessories — Front Ferrules

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Spare Parts and Accessories — Front Ferrules

Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1213-1 Super Duplex Stainless Steel 3/4 in. - - - View Product
2507-403-1 Super Duplex Stainless Steel 1/4 in. - - - View Product
2507-603-1 Super Duplex Stainless Steel 3/8 in. - - - View Product
2507-813-1 Super Duplex Stainless Steel 1/2 in. - - - View Product
6MO-813-1 6-Moly 1/2 in. - - - View Product
825-403-1 Alloy 825 1/4 in. - - - View Product
B-203-1 Brass 1/8 in. - - - View Product
B-403-1 Brass 1/4 in. - - - View Product
B-603-1 Brass 3/8 in. - - - View Product
HC-203-1 Alloy C-276 1/8 in. - - - View Product
HC-403-1 Alloy C-276 1/4 in. - - - View Product
HC-603-1 Alloy C-276 3/8 in. - - - View Product
HC-813-1 Alloy C-276 1/2 in. - - - View Product
INC-403-1 Alloy 600 1/4 in. - - - View Product
M-603-1 Alloy 400/R-405 3/8 in. - - - View Product
M-813-1 Alloy 400/R-405 1/2 in. - - - View Product
NY-1213-1 Nylon 3/4 in. - - - View Product
NY-1613-1 Nylon 1 in. - - - View Product
NY-403-1 Nylon 1/4 in. - - - View Product
NY-603-1 Nylon 3/8 in. - - - View Product
NY-813-1 Nylon 1/2 in. - - - View Product
PFA-423-1 PFA 1/4 in. - - - View Product
PFA-823-1 PFA 1/2 in. - - - View Product
S-1213-1 Carbon Steel 3/4 in. - - - View Product
S-1613-1 Carbon Steel 1 in. - - - View Product
SS-1013-1 316 Stainless Steel 5/8 in. - - - View Product
SS-103-1 316 Stainless Steel 1/16 in. - - - View Product
SS-103-1-B1000 316 Stainless Steel 1/16 in. - - - View Product
SS-10M3-1 316 Stainless Steel 10 mm - - - View Product
SS-1213-1 316 Stainless Steel 3/4 in. - - - View Product
SS-12M3-1 316 Stainless Steel 12 mm - - - View Product
SS-1413-1 316 Stainless Steel 7/8 in. - - - View Product
SS-14M3-1 316 Stainless Steel 14 mm - - - View Product
SS-15M3-1 316 Stainless Steel 15 mm - - - View Product
SS-1613-1 316 Stainless Steel 1 in. - - - View Product
SS-16M3-1 316 Stainless Steel 16 mm - - - View Product
SS-18M3-1 316 Stainless Steel 18 mm - - - View Product
SS-2003-1 316 Stainless Steel 1 1/4 in. - - - View Product
SS-203-1 316 Stainless Steel 1/8 in. - - - View Product
SS-20M3-1 316 Stainless Steel 20 mm - - - View Product
SS-22M3-1 316 Stainless Steel 22 mm - - - View Product
SS-2403-1 316 Stainless Steel 1 1/2 in. - - - View Product
SS-25M3-1 316 Stainless Steel 25 mm - - - View Product
SS-28M3-1 316 Stainless Steel 28 mm - - - View Product
SS-2M3-1 316 Stainless Steel 2 mm - - - View Product
SS-303-1 316 Stainless Steel 3/16 in. - - - View Product
SS-3203-1 316 Stainless Steel 2 in. - - - View Product
SS-3M3-1 316 Stainless Steel 3 mm - - - View Product
SS-403-1 316 Stainless Steel 1/4 in. - - - View Product
SS-4M3-1 316 Stainless Steel 4 mm - - - View Product
SS-503-1 316 Stainless Steel 5/16 in. - - - View Product
SS-603-1 316 Stainless Steel 3/8 in. - - - View Product
SS-6M3-1 316 Stainless Steel 6 mm - - - View Product
SS-813-1 316 Stainless Steel 1/2 in. - - - View Product
SS-8M3-1 316 Stainless Steel 8 mm - - - View Product
T-1213-1 PTFE 3/4 in. - - - View Product
T-12M3-1 PTFE 12 mm - - - View Product
T-1613-1 PTFE 1 in. - - - View Product
T-203-1 PTFE 1/8 in. - - - View Product
T-303-1 PTFE 3/16 in. - - - View Product
T-3M3-1 PTFE 3 mm - - - View Product
T-403-1 PTFE 1/4 in. - - - View Product
T-503-1 PTFE 5/16 in. - - - View Product
T-6M3-1 PTFE 6 mm - - - View Product
T-813-1 PTFE 1/2 in. - - - View Product
T-8M3-1 PTFE 8 mm - - - View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.