The simple, compact design of the quarter-turn plug valves deliver full flow and positive shutoff while being an economical, reliable alternative to ball valves and are available in a variety of body and seal materials.
Kugelhähne und 90°-Kükenhähne — Kükenhähne — 2-Wege, gerade Ausführung
Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen
Kataloge
Kugelhähne und 90°-Kükenhähne — Kükenhähne — 2-Wege, gerade Ausführung
PFA Plug Valves—43 Series
Features: Quarter-turn operation and full flow design; Light in weight; High-purity PFA material with low extractables for chemical resistance; 1/4 in. Swagelok® PFA tube fitting end connections for consistent performance
Plug Valves—P4T and P6T Series
Features: Working pressures up to 3000 psig (206 bar); Swagelok® tube fitting and NPT and ISO tapered pipe end connections; 1/8 through 1/2 in. and 6 through 12 mm sizes; Brass and 316 stainless steel materials
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| B-2P4T | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-2P4T4 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Produkt anzeigen |
| B-4P4T | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-4P4T1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-4P4T2 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| B-4P4T4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| B-4P4T4-RT | Brass | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| B-4P4T5 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| B-6P4T | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-6P4T-MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-6P6T | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-8P6T | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-8P6T4 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| PFA-43S4 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| PFA-43S4-PM | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-10P6T-MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12P6T-MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-2P4T | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-2P4T2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-2P4T4 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Produkt anzeigen |
| SS-2P4T-BK | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4P4T | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4P4T1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4P4T2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4P4T4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-4P4T4-RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-4P4T5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-4P4T5-M1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-4P4T-BK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4P4T-BL | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4P4T-M1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4P4T-RD | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4P4T-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4P4T-TE | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4P4V | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4P4V4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-4P4V-LD | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4P6T4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-6P4T | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6P4T-BK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6P4T-LD | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6P4T-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6P4T-MM-BK | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6P4T-TE | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6P6T | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6P6T-M1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8P6T | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8P6T2 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-8P6T4 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-8P6T4-BK | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-8P6T-BK | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8P6T-BL | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8P6T-LD | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8P6T-M1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8P6T-MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8P6T-TE | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
