text.skipToContent text.skipToNavigation

Needle and Metering Valves — Metering Valves, S, M, and 31 Series — Straight Pattern, Low-Flow

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Needle and Metering Valves — Metering Valves, S, M, and 31 Series — Straight Pattern, Low-Flow
Make fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-SS2 Latón con recubrimiento de Neblina de Cromo Plata 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
B-SS4 Latón con recubrimiento de Neblina de Cromo Plata 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-SS6MM Latón con recubrimiento de Neblina de Cromo Plata 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-SS1 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
SS-SS1-VH Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
SS-SS2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-SS2-VH Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-SS3MM Acero inoxidable 316 3 mm Racor Swagelok® 3 mm Racor Swagelok® View Product
SS-SS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-SS4-KZ Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-SS4-VH Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-SS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-SS6MM-VH Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-SVCR4 Acero inoxidable 316 1/4 pulg. Cierre frontal (Junta plana) con tuerca macho 1/4 pulg. Cierre frontal (Junta plana) con tuerca macho View Product
SS-SVR4 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-SVR4-VH Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.