text.skipToContent text.skipToNavigation

Racores para Tubo y Adaptadores — Reductores — Tes

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Racores para Tubo y Adaptadores — Reductores — Tes

Sistemas sin fugas gracias una sujeción robusta del tubo y resistencia a las vibraciones. La alta fiabilidad del racor Swagelok ha sido probada durante más de 65 años de éxitos, y está documentada en un gran número de informes de ensayos publicados, incluyendo ensayos realizados bajo condiciones extremas.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-600-3-6-4 Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
B-810-3-8-4 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
B-810-3-8-6 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-1010-3-10-6 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® View Product
SS-10M0-3-10M-6M Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® View Product
SS-1210-3-12-4 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-1210-3-12-6 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-1210-3-12-8 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-1210-3-12-8SC11 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-1210-3-6-6 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-1210-3-8-8 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-12M0-3-12M-6M Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-1610-3-16-12 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-1610-3-16-6 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-1610-3-16-8 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-16M0-3-16M-12M Acero inoxidable 316 16 mm Racor Swagelok® 16 mm Racor Swagelok® View Product
SS-18M0-3-18M-12M Acero inoxidable 316 18 mm Racor Swagelok® 18 mm Racor Swagelok® View Product
SS-2000-3-20-16 Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. Racor Swagelok® View Product
SS-22M0-3-22M-12M Acero inoxidable 316 22 mm Racor Swagelok® 22 mm Racor Swagelok® View Product
SS-2400-3-24-16 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. Racor Swagelok® View Product
SS-25M0-3-25M-12M Acero inoxidable 316 25 mm Racor Swagelok® 25 mm Racor Swagelok® View Product
SS-400-3-4-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-600-3-4-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-600-3-6-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-810-3-4-8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-810-3-6-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-810-3-8-4 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-3-8-4SC11 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-3-8-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-8M0-3-8M-6M Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.