text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Female Connectors — Tees

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Female Connectors — Tees

Tee female tube connector enables three-way connections between tubing and threaded ports—ideal for branching flow in critical fluid systems.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1010-3TTF Latón 5/8 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® View Product
B-1210-3TTF Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
B-200-3TTF Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
B-400-3-4TFT Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
B-400-3-4TTF Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-400-3TFT Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
B-400-3TTF Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-810-3-4TTF Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
S-400-3-4TTF Acero al carbono 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-1010-3TTF Acero inoxidable 316 5/8 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® View Product
SS-10M0-3TFT Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-10M0-3TTF Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor para Tubo Swagelok® View Product
SS-1210-3TFT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-1210-3TTF Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-12M0-3-4TFT Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-12M0-3-4TTF Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-12M0-3-8TTF Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-1610-3-12TFT Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-1610-3-12TTF Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-1610-3TFT Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT hembra View Product
SS-1610-3TTF Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-16M0-3TTF Acero inoxidable 316 16 mm Racor Swagelok® 16 mm Racor Swagelok® View Product
SS-200-3TFT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-200-3TTF Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-400-3-4RTTTF Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-3-4TFT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-400-3-4TTF Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-3TFT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-400-3TTF Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-600-3-6TFT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-600-3-6TTF Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-600-3-8TTF Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-600-3RTTTF Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-600-3TFT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-600-3TTF Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6M0-3-4TFT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-6M0-3-4TTF Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-6M0-3TTF Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-810-3-4TTF Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-810-3-8TFT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-810-3-8TTF Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-810-3TFT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-810-3TTF Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-8M0-3-4TTF Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.