Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Conjunto de montaje
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-MB-AFS-133 - - - - - MS-MB-63 - - - - - MS-MB-65 - - - - - MS-MB-83-131 - - - - - MS-MB-62 - - - - - MS-MB-41 - - - - - MS-MB-43 - - - - - MS-MB-44 - - - - - MS-MB-45 - - - - - MS-MB-45Y - - - - - MS-MB-67 - - - - - MS-MB-62-133 - - - - - MS-MB-63-131 - - - - - MS-MB-65-135 - - - - - MS-MB-68 - - - - - MS-MB-83-133 - - - - - MS-MB-43Y - - - - - SS-MB-65-F05-14DIN-M - - - - - MS-1K-6 - - - - - SS-MB-43G-F04-11DIN-M - - - - - SS-MB-45-F05-14DIN-M - - - - - SS-MB-63-F05-14DIN-M - - - - - SS-MB-41G Acero Inoxidable - - - - SS-MB-43G Acero Inoxidable - - - - SS-MB-43G-133 - - - - - SS-MB-83-F04-11DIN-M - - - - - SS-MB-65 - - - - - SS-MB-63 - - - - - SS-MB-65-135 - - - - - SS-MB-62 - - - - - SS-MB-43Y - - - - - SS-MB-62-F04-11DIN-M - - - - - SS-MB-44 - - - - - SS-MB-63-131 - - - - - SS-MB-67 - - - - - SS-MB-AFS-133 - - - - - SS-MB-45 - - - - - SS-MB-45Y - - - - - SS-MB-83-133 - - - - - SS-MB-43 - - - - - SS-MB-83-131 - - - - - SS-MB-AFS-F05-14DIN-M - - - - - SS-MB-62-133 - - - - - SS-MB-41 - - - - - SS-MB-68 - - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Silenciador/Filtro
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeS-PBKM2 Acero al carbono 1/8 pulg. NPT macho - - S-PBKM4 Acero al carbono 1/4 pulg. NPT macho - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Conjunto del mando
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypePHEN-P6T-K4-RD - - - - - BZ-5K-43-BK - - - - - BZ-5K-45-BK - - - - - SS-51K-62K-OG Acero Inoxidable - - - - SS-51K-62L-BK Acero Inoxidable - - - - SS-51K-63K-OG-4 Acero Inoxidable - - - - SS-51K-63LLK-OG Acero Inoxidable - - - - SS-51K-67L Acero Inoxidable - - - - SS-5K-42GPM Acero Inoxidable - - - - SS-5K-43GPM Acero Inoxidable - - - - NY-5K-42G-BL - - - - - NY-5K-42G-GR - - - - - NY-5K-42G-RD - - - - - NY-5K-43G-BK - - - - - NY-5K-43G-GR - - - - - NY-5K-43G-RD - - - - - NY-5K-43G-YW - - - - - NY-5K-45LL-BK Nilón - - - - PH-5K-83-BK - - - - - NY-5K-42G-OG - - - - - NY-5K-42G-YW - - - - - NY-5K-43GXLL-BK - - - - - SS-51K-63K-OG Acero Inoxidable - - - - SS-51K-65K-OG Acero Inoxidable - - - - SS-5K-83 Acero inoxidable 316 - - - - NY-5K-43G-BL - - - - - SS-51K-63L Acero Inoxidable - - - - SS-51K-65L Acero Inoxidable - - - - NY-5K-44LL-BK - - - - - NY-5K-43GLL-RD Nilón - - - - NY-5K-44XLL-BK - - - - - NY-5K-43GLL-BK Nilón - - - - NY-5K-45LLC-BK Nilón - - - - SS-51K-62LK-OG Acero Inoxidable - - - - SS-5K-83LH Acero inoxidable 316 - - - - -
Válvulas de Bola y Válvulas de Macho Cilíndrico de Un Cuarto de Vuelta — Recambios y Accesorios — Actuador Neumático para la Serie 83
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-A15-3-DIN - - - - - K-MS-A30-DA-DIN - - - - - MS-A15-4-DIN - - - - - MS-A60-4-DIN - - - - - -
Válvulas de Bola y Válvulas de Macho Cilíndrico de Un Cuarto de Vuelta — Recambios y Accesorios — Conjunto de cierre
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-91K-63T PTFE - - - - EP-P6T-K2 Etileno Propileno - - - - SS-91K-62T PTFE - - - - SS-91K-63T PTFE - - - - SS-91K-65T PTFE - - - - SS-91K-67T PTFE - - - - SS-91K-68T PTFE - - - - SS-91K-A63T - - - - - SS-91K-S62P - - - - - SS-91K-S63P PEEK - - - - SS-91K-S65P - - - - - SS-9K-83K PCTFE - - - - SS-9K-83P PEEK - - - - SS-9K-83XK PCTFE - - - - SS-9K-83XP PEEK - - - - B-91K-62T PTFE - - - - SS-91K-AFS - - - - - SS-91K-R62T PTFE - - - - SS-91K-R63T PTFE - - - - SS-9K-83XT PTFE - - - - SS-9K-H83P PEEK - - - - SS-9K-H83XP PEEK - - - - SS-9K-L83XK PCTFE - - - - VI-P4T-K2 PTFE - - - - VI-P6T-K2 PTFE - - - - SS-91K-4SK - - - - - SS-91K-65P PEEK - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Conjunto de Solenoide
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-SOL-1K - - - - - MS-SOL-2K - - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Válvula Solenoide
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-SVMF4-C24D - - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Conjunto de sustitución del vástago
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-3AK-63 Acero Inoxidable - - - - SS-3AK-65 Acero Inoxidable - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Bloqueos de válvulas
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-VL-M-3 Polipropileno - - - - MS-VL-S-2 Polipropileno - - - - MS-VL-S-3 Polipropileno - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Conjunto de Mando con Bloqueo
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-51K-43G-LH Acero inoxidable 316 - - - - SS-51K-AFS-LH Acero inoxidable 316 - - - -
Product Availability by Store Location
Hours