|
Stainless Steel Pipe Fitting, Pipe Plug, 1 in. Male NPT
Réf. pièce : SS-16-P
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Pipe PlugsSeals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Pipe Plug, 1 in. Male NPT
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Pipe Plugs
Tamaños de 1/16 a 1 pulgada; Acero inoxidable 316, latón y acero al carbono; NPT, ISO/BSP y SAE
Detectores de fugas líquidos Snoop®; Lubricantes para roscas Goop™ ; Sellante para roscas SWAK®, cinta de PTFE y sellante sin PTFE
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-16-P — Stainless Steel Pipe Fitting, Pipe Plug, 1 in. Male NPT
| Attribut | Valeur |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1 in. |
| Connection 1 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020572 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173507 |
| UNSPSC (11.0501) | 40142313 |
| UNSPSC (13.0601) | 40173507 |
| UNSPSC (15.1) | 40173507 |
| UNSPSC (17.1001) | 40141602 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | NPT macho | - | - | Afficher le produit |
| B-4-P | Latón | 1/4 pulg. | NPT macho | - | - | Afficher le produit |
| B-8-P | Latón | 1/2 pulg. | NPT macho | - | - | Afficher le produit |
| SS-12-P | Acero inoxidable 316 | 3/4 pulg. | NPT macho | - | - | Afficher le produit |
| SS-1-P | Acero inoxidable 316 | 1/16 pulg. | NPT macho | - | - | Afficher le produit |
| SS-2-P | Acero inoxidable 316 | 1/8 pulg. | NPT macho | - | - | Afficher le produit |
| SS-2-P-RS | Acero inoxidable 316 | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | - | - | Afficher le produit |
| SS-4-P | Acero inoxidable 316 | 1/4 pulg. | NPT macho | - | - | Afficher le produit |
| SS-4-P-RS | Acero inoxidable 316 | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | - | - | Afficher le produit |
| SS-4-P-RT | Acero inoxidable 316 | 1/4 pulg. | Rosca Macho ISO Cónica | - | - | Afficher le produit |
| SS-6-P | Acero inoxidable 316 | 3/8 pulg. | NPT macho | - | - | Afficher le produit |
| SS-6-P-RS | Acero inoxidable 316 | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | - | - | Afficher le produit |
| SS-6-P-RT | Acero inoxidable 316 | 3/8 pulg. | Rosca Macho ISO Cónica | - | - | Afficher le produit |
| SS-8-P | Acero inoxidable 316 | 1/2 pulg. | NPT macho | - | - | Afficher le produit |
| SS-8-P-RS | Acero inoxidable 316 | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | - | - | Afficher le produit |
| SS-8-P-RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.