VCO® O-Ring Face Seal Fittings — Female Connectors
Fittings available with these specifications:
- 1/8 to 1 in.
- NPT
- 316 or 316L stainless steel
- Maximum 4400 psig (303 bar) to 8400 psig (578 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Фитинги с торцевым кольцевым уплотнением VCO® — Соединители с внутренней резьбой — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-VCO-7-12 Acero inoxidable 316 3/4 pulg. Accesorio de cierre frontal con junta tórica VCO® 3/4 pulg. NPT hembra SS-16-VCO-7-16 Acero inoxidable 316 1 pulg. Accesorio de cierre frontal con junta tórica VCO® 1 pulg. NPT hembra SS-4-VCO-7-4 Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta tórica VCO® 1/4 pulg. NPT hembra SS-8-VCO-7-8 Acero inoxidable 316 1/2 pulg. Accesorio de cierre frontal con junta tórica VCO® 1/2 pulg. NPT hembra
Product Availability by Store Location
Hours