text.skipToContent text.skipToNavigation
Обратный клапан

Swagelok® Check and Excess Flow Valves

Swagelok inline check valves come in a range of adjustable and fixed cracking pressures to control back flow in general-service and high-purity applications. Excess flow valves enhance system integrity and safety by eliminating the need for a bypass mechanism.

Check Valves | Designed for fluid flowing in one direction
Excess Flow Valves | Stop the release of excess flow downstream

View Check Valves

Swagelok® check valves are designed to allow fluids to flow in one direction only. Our check valves are available in a variety of designs, including poppet, lift, and all-welded versions for use in general-service or high-purity applications, including those featuring medium or high pressures.

Swagelok check valves are available with a variety of end connections and sealing materials, allowing users to find easy-to-integrate solutions compatible with their systems and process media. Certain Swagelok check valves feature all-welded designs to provide reliable containment of system fluid in high-purity applications, and some are composed of ultrahigh-purity fluoropolymer and feature no O-rings, maximizing flow while reducing pressure drop, eliminating no-flow areas, and providing excellent leak integrity.

Swagelok® XS series excess flow valves have a slotted poppet which moves to the tripped position when excess flow occurs downstream, stopping uncontrolled release of system media. They then reset when pressure equalizes. These valves eliminate the need for a complex bypass mechanism while reducing maintenance time.

Learn the differences between cracking pressure and resealing pressure to see if your check valve is working properly.

Watch the Video

逆止弁のカテゴリー

エクセス・フロー・バルブ(過流防止弁)

エクセス・フロー・バルブ(過流防止弁)

エクセス・フロー・バルブ(過流防止弁)は、二次側のラインに異常が生じた場合、システム流体の過剰流出を防止し、システムの安全性を高めます。

スペアー・パーツ/アクセサリー

スペアー・パーツ/アクセサリー

ポペット式逆止弁のメンテナンス用の交換用部品/アクセサリーとして、デフレクター・キャップやメンテナンス用アクセサリー(スプリング・キット、シール・キット、ポペット交換キットなど)を幅広く取り揃えています。

ポペット式逆止弁、C / CP / CH シリーズ

ポペット式逆止弁、C / CP / CH シリーズ

ポペット式逆止弁(材質:ステンレス鋼または真ちゅう)は、さまざまなエンド・コネクション、そしてクラッキング圧力固定型またはクラッキング圧力調節可能型を選ぶことができます。

ミディアム・プレッシャー逆止弁、CV シリーズ

ミディアム・プレッシャー逆止弁、CV シリーズ

ミディアム・プレッシャー逆止弁は、システム圧力の封止および流体制御により、逆方向の流れを防止します。

リフト式逆止弁、50シリーズ

リフト式逆止弁、50シリーズ

リフト式逆止弁の構成部品はすべてステンレス鋼製で、頑丈です。圧力が41.3 MPaまで、温度が482℃までの環境で、逆方向の流れを制限します。

水素用逆止弁

水素用逆止弁

水素アプリケーションの安全性を高めるべく、Swagelok®水素用逆止弁 FKシリーズは、信頼性の高い締め切り、一定方向の流れの維持、高圧のサポートを実現します。
超高純度用ポリマー逆止弁、CHPシリーズ

超高純度用ポリマー逆止弁、CHPシリーズ

CHPシリーズ超高純度用フルオロポリマー・ポペット式逆止弁(エラストマー・フリー)は、超高純度用途において逆流を防止します。
高純度用溶接式逆止弁、CWシリーズ

高純度用溶接式逆止弁、CWシリーズ

高純度用の溶接式逆止弁は、溶接式デザインにより、システム流体を確実に封止します。316Lステンレス鋼製ボディにより、清浄度/純度が向上しています。

Check Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok 밸브 유량 계수(C<sub>v</sub>) 계산기

적절한 밸브 선정에 필요한 유량 계산

Swagelok 밸브 유량 계수(Cv) 계산기를 사용하여 요구에 맞는 크기의 밸브를 선정할 수 있습니다.

도구 사용

고객별 맞춤 선별 Swagelok 리소스

유체 샘플링 시스템용 밸브 선정
산업용 유체 시스템에 적합한 밸브를 선정하는 방법

산업용 유체 혹은 샘플링 시스템 설계 애플리케이션에 가장 적합한 밸브를 선정할 때 유용한 STAMPED 방법을 어떻게 적용하는지 소개합니다.

화학 및 정유 산업에서 비산 누출 감축
누출 저감(Low-E) 밸브로 비산 누출 비용 최소화

비산 누출은 화학 및 정유 산업에서 점점 더 큰 문제로 대두되고 있습니다. 인증 받은 누출 저감(Low-E) 밸브를 사용하면 시설과 수익성을 보호할 수 있습니다. 이 게시글에서 누출 저감 밸브가 무엇인지, 어떤 테스트를 거치는지, 플랜트에 어떻게 도움이 되는지 알아보십시오.

선양 고풍기 유한공사(Shenyang Blower Works)
선양 고풍기 유한공사(Shenyang Blower Works Group)의 안전 및 신뢰성 개선 사례

선양 고풍기 유한공사(Shenyang Blower Works Group)가 안전과 생산 효율성을 개선하는 동시에, 일관성, 신뢰성, 고객 비용 절감을 실현할 수 있도록 Swagelok Shanghai가 어떻게 지원했는지 알아보십시오.

밸브 호스 태그
밸브 및 호스 태그로 유지보수 프로그램을 개선하는 방법

Swagelok 전문가 두 명이 산업용 유체 시스템 전반에 걸쳐 호스와 밸브에 견고한 태깅 시스템을 적용하여 유지보수를 간소화하고 시스템 가동 중단을 최소화할 수 있는 방법을 어떻게 설명하는지 읽어보십시오.

This process may take several minutes. Please be patient and remain on the page.