text.skipToContent text.skipToNavigation
Check Valve

Swagelok® Ultrahigh-Purity Polymer Check Valves (CHP Series)

Swagelok CHP series UHP fluoropolymer check valves provide low cracking and reseal pressures, and their wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components.

Request More Information

Our CHP series UHP fluoropolymer O-ring-free poppet check valves are designed to maximize flow while reducing pressure drop, eliminate no-flow areas, and provide excellent leak integrity during thermal cycling.

  • The O-ring-free design of the poppet ensures clean operation, and its contoured shape reduces turbulence and minimizes pressure drop
  • A shell seal with a tongue-and-groove design provides excellent leak integrity during thermal cycling and high-pressure applications
  • A spring composed of noncontaminating PFA material allows valve installation in any orientation. A positive stop prevents the spring from compressing to a solid height, allowing flow to sweep around spring coils to reduce entrapment.
  • In medium body sizes, the retainer is designed to maximize flow and reduce pressure drop. In small body sizes, the retainer’s open-cage design ensures poppet alignment and eliminates no-flow areas.

These valves can be installed in any orientation and are available with fine thread flare and Nippon Pillar® Super 300 end connections.

Specifications

Working Pressures Up to 80 psig (5.5 bar)
Media Temperature 50 to 185°F (10 to 85°C)
Body Material
Small Body Modified PTFE
Medium Body PFA
Cracking Pressure
Small Body Less than 1.5 psig (0.11 bar)
Medium Body Less than 0.9 psig (0.07 bar)
Reseal Pressure Up to 0.5 psig (0.04 bar)
Flow Coefficient Up to 4.1
End Connections
Type Fine thread flare, Nippon Pillar® Super 300
Size Small body: 1/4 and 3/8 in.; 6 and 10 mm
Medium body: 1/2 and 3/4 in.

CHP Series Ultrahigh-Purity Polymer Check Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

関連資料/コラム記事

Ventilauswahl für Probenahmesysteme
Tipps zur richtigen Auswahl von Ventilen für industrielle Fluidsysteme

Erfahren Sie mehr über die praktische STAMPED-Methode und wie Sie die idealen Ventile für Ihr Fluid- oder Probenahmesystem auswählen.

Wie sich flüchtige Emissionen in chemischen Anlagen und Raffinerien reduzieren lassen
Wie Sie kostspielige flüchtige Emissionen mithilfe von zertifizierten Ventilen reduzieren

In chemischen Anlagen und Erdölraffinerien stellen flüchtige Emissionen ein immer größeres Problem dar. Mit entsprechend zertifizierten Ventilen für geringe flüchtige Emissionen können Sie Ihren Betrieb schützen und Ihre Profitabilität optimieren. In diesem Beitrag stellen wir diese Ventile vor und gehen darauf ein, wie sie getestet werden und welche Vorteile sie bieten.

Shenyang Blower Works
Wie die Shenyang Blower Works Group von sicheren und zuverlässigeren Prozessen profitiert

Erfahren Sie in diesem Beitrag, wie Swagelok Shanghai der Shenyang Blower Works Group Corporation dabei geholfen hat, gleichbleibend hochwertige, zuverlässige und kosteneffiziente Lösungen für Kunden zu entwickeln und dabei gleichzeitig die eigene Sicherheit und Produktionseffizienz zu optimieren.

Kennzeichnung an Ventilen und Schläuchen
So optimieren Sie die Wartung durch Kennzeichnungen an Ventilen und Schläuchen

Erfahren Sie von zwei Experten von Swagelok, wie Sie mit einem zuverlässigen Kennzeichnungssystem für Schläuche und Ventile in industriellen Fluidsystemen von einfacheren Wartungsprozessen und kürzeren Ausfallzeiten profitieren.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.