|
316L VAR VCR Face Seal Fitting, Flow Restrictor, 0.030 in. (0.762 mm) Minimum Nominal Opening
Part #: 6LV-4-VCR-6-DM-030P
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsVCR® straight union delivers robust, high-purity face seal connections—ideal for critical fluid systems requiring zero-leak performance. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VAR VCR Face Seal Fitting, Flow Restrictor, 0.030 in. (0.762 mm) Minimum Nominal Opening
Log in or Register to view price
Catalogs
Straights
Tamaños de 6 a 18 mm y de 1/16 a 1 pulg.; Aceros inoxidables de alta pureza; La auténtica marca y el diseño original VCR
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Este documento especifica las directrices de Swagelok® Company, para la fabricación de productos de pureza ultra alta de acero inoxidable electropulido y de plástico. La información contenida en esta especificación debe utilizarse conjuntamente con la de los catálogos, boletines técnicos e informes de producto.
Instrucciones de instalación del accesorio Swagelok® VCR®
Specifications
6LV-4-VCR-6-DM-030P — 316L VAR VCR Face Seal Fitting, Flow Restrictor, 0.030 in. (0.762 mm) Minimum Nominal Opening
| Attribute | Value |
|---|---|
| Body Material | 316L VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | VCR® Metal Gasket Face Seal Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | VCR® Metal Gasket Face Seal Fitting |
| Feature | Electropolished |
| Flow Restrictor | Yes |
| Minimum Nominal Opening | 0.030 in. (0.762 mm) |
| eClass (4.1) | 37020701 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40141700 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LV-4-VCR-6-DM-010P | Acero inox. 316L VAR | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | View Product |
| 6LV-4-VCR-6-DM-017P | Acero inox. 316L VAR | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | View Product |
| 6LV-4-VCR-6-DM-020P | Acero inox. 316L VAR | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | View Product |
| 6LV-4-VCR-6-DM-026P | Acero inox. 316L VAR | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | View Product |
| 6LV-4-VCR-6-DM-045P | Acero inox. 316L VAR | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | View Product |
| 6LV-4-VCR-6-DM-100P | Acero inox. 316L VAR | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | View Product |
| SS-12-VCR-6-DM | Acero inoxidable 316 | 3/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 3/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | View Product |
| SS-2-VCR-6-DM | Acero inoxidable 316 | 1/8 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/8 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | View Product |
| SS-4-VCR-6-DF | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra | View Product |
| SS-4-VCR-6-DM | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | View Product |
| SS-4-VCR-6-DMP | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | View Product |
| SS-4-VCR-CG | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra | 1/4 pulg. | Cierre frontal con junta plana metálica VCR® hembra | View Product |
| SS-8-VCR-6-DF | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra | View Product |
| SS-8-VCR-6-DM | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | View Product |
| SS-8-VCR-CG | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra | 1/2 pulg. | Cierre frontal con junta plana metálica VCR® hembra | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.