text.skipToContent text.skipToNavigation
Ultrahigh-Purity Valves for High-Flow Applications, ALD20 Series

Swagelok® Ultrahigh-Purity Valves for High-Flow Atomic Layer Processing Applications (ALD20 Series)

Swagelok ALD20 ultrahigh-purity valves offer a high flow capacity ideal for atomic layer deposition processes that require low-vapor pressure precursor gases.

Request ALD20 Valve Information

The high-flow Swagelok® ALD20 ultrahigh-purity valve provides the reliability and performance expected of Swagelok® ALD valves while also enabling previously unattainable temperature stability and flow possibilities. It enables manufacturers to experiment with different processes and low-vapor pressure chemistries to achieve the uniform gas deposition needed to develop advanced technology without significantly changing processes.

The Swagelok ALD20 valve can:

  • Deliver a of 1.2 Cv flow rate in the same footprint (1.5 in.) as existing ALD valves, offering improved performance without requiring retooling
  • Provide an even greater 1.7 Cv with a slightly larger (1.75 in.) standard variant—the highest flow rate currently available from an ultrahigh-cycle life, ultrahigh-purity valve
  • Be immersed in a gas box from 50°F (10°C) up to 392°F (200°C), eliminating the need to isolate the actuator during heating and improving deposition consistency
  • Provide enhanced corrosion resistance with 316L VIM-VAR stainless steel or Alloy 22 body material options
  • Support clean operation over the course of an ultrahigh cycle life for process integrity thanks to a highly polished bellows with a 5 μin. Ra finish
  • Deliver high-speed (<10ms) repeatable actuation for precise, consistent flow to meet dosing requirements

Custom-set flow coefficients are also available.

Learn How The ALD20 Valve Helps Overcome Semiconductor Processing Hurdles

ALD20 Valve Specifications

Working Pressure Vacuum to 20 psig (1.4 bar)
Burst Pressure >3200 psig (220 bar)
Actuation Pressure 70 to 90 psig (4.9 to 6.2 bar)
Temperature 50° to 392°F (10° to 200°C)
Flow Coefficient (Cv) 1.2 (MSM) or 1.7 (straight pattern)
Body Materials 316L VIM-VAR or Alloy 22
Bellows Material Alloy 22 (5 μin. Ra finished)
End Connections Type (Size): Female VCR® fitting (1/2 in.), rotatable male VCR fitting (1/2 in.), tube butt weld, 0.50 in. long (1/2 in. x 0.049 in.), modular surface-mount high-flow C-seal (1.5 in.)

Need help with ALD valve selection?

Contact a Local Specialist

ALD20 Series Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Cleanroom assembly of a Swagelok ALD20 ultrahigh-purity valve for semiconductor industry use

One New Valve: Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Unlock More of the Periodic Table

Ресурсы Swagelok специально для вас

Компоненты жидкостных и газовых систем Swagelok изготавливаются из материалов, предназначенных для длительной эффективной работы в условиях производства полупроводников.
Повышение выхода годных полупроводниковых изделий благодаря применению усовершенствованных сплавов

Узнайте, как производители полупроводников могут повысить выход годных изделий на каждом этапе производственного процесса, а также рентабельность в долгосрочной перспективе за счет правильного подбора металлов для важнейших компонентов жидкостных и газовых систем.

Карл Уайт (Carl White), обладающий почти 40-летним опытом работы на различных предприятиях, относящихся к цепи поставок в сфере производства полупроводников, рассказывает о прошлом, настоящем и будущем этой отрасли.
Вопросы и ответы. Полупроводниковое производство — вчера, сегодня, завтра

Узнайте, как сотрудничество между OEM-производителями оборудования, производителями микросхем и поставщиками решений для жидкостных и газовых систем позволило полупроводниковой отрасли десятилетиями придерживаться закона Мура, а также о том, куда двигаться дальше.

Сотрудничество компаний Rosendahl Nextrom и Swagelok для повышения эффективности работы
Производитель оптоволоконного оборудования повышает эффективность с помощью индивидуальных решений

С 1980-х годов Rosendahl Nextrom полагается на компанию Swagelok в развитии своего бизнеса. Узнайте больше о решениях, которые позволили компании опередить конкурентов и остаться в числе отраслевых лидеров.

Компания-производитель криогенных рефрижераторов Bluefors доверяет компонентам и решениям Swagelok для жидкостных и газовых систем.
Надежные решения в жидкостных и газовых системах для новых научно-исследовательских возможностей

Узнайте, почему финская компания-производитель криогенных рефрижераторов Bluefors доверяет компонентам и решениям Swagelok для жидкостных и газовых систем, которые способствуют развитию сферы квантовых вычислений, экспериментальной физики и других направлений.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.