스웨즈락® 밸브
먼 우주에서 대양의 해저 그리고 그 사이의 모든 곳에 이르기까지 중요한 애플리케이션들에 누설 없이 오래 사용하는 스웨즈락 밸브가 신뢰를 받고 있습니다. 신중히 관리되는 제조 관리기준에서 유래된 내구성으로 잘 알려진 당사 밸브는 까다로운 사용 환경에서도 오랫동안 사용한 후에도 신뢰할 수 있는 성능을 유지합니다.
View ValvesKnown for their quality of design and durability derived from carefully controlled materials procurement and manufacturing processes, Swagelok valves perform dependably even after years of service in demanding applications. We rigorously test every valve we make to ensure it meets our quality standards, so you can be confident they will deliver long-term performance as needed in your end-use environment.
Swagelok valves are available:
- With a wide variety of end connections, including gaugeable Swagelok tube fittings
- In a variety of materials, allowing you to find products that will be compatible with operating environment conditions and fluids
- In standard and special cleaning options for high-purity and ultrahigh-purity (UHP) applications as well as low-emission certifications from API
Find help selecting the right valves for your applications, installation and maintenance training, or troubleshooting assistance through a global network of nearly 200 authorized Swagelok sales and service locations.
Categorías

Enchufe Rápido
- Enchufes rápidos con juntas de PTFE
- Enchufes rápidos de gran caudal
- Enchufes rápidos en miniatura
- Enchufes rápidos para instrumentación
- Recambios y Accesorios

Manifolds
- Manifold de 2 Válvulas para Instrumentación
- Manifolds de Cinco Válvulas para Instrumentación
- Manifolds de Tres Válvulas para Instrumentación
- Recambios y Accesorios
- Selectores de Corrientes

Válvulas Antirretorno
- Recambios y Accesorios
- Válvulas Antirretorno Totalmente Soldadas de Alta Pureza Serie CW
- Válvulas Antirretorno de Polímero de Ultra Alta Pureza, Serie CHP
- Válvulas Antirretorno para Hidrógeno
- Válvulas Antirretorno, Series C, CP, CH

Válvulas de Alivio
- Proportionale Sicherheits-Überströmventile, Serie PRV
- Recambios y Accesorios
- Válvulas de alivio de presión proporcional, Series R3, R4, RL3, RL4 y KVV
- Válvulas de purga y Tapones de purga, Series BV y P
- Überströmventile für mittleren Druck, Serie RV

Válvulas de Bola y Válvulas de Macho Cilíndrico de Un Cuarto de Vuelta
- Doppelabsperr- und Entlüftungsventile für mittleren Druck, Serie IPT
- Drehzapfen-Kugelhähne für mittleren Druck, Serie CTB
- Drehzapfen-Kugelhähne für mittleren Druck, Serie FKB
- Dreiteilge Drehzapfen-Kugelhähne (Serien 83 und H83)
- Dreiteilige Prozess- und Instrumentierungskugelhähne, Serie 60

Válvulas de Diafragma
- Ersatzteile und Zubehör
- Federlose Membranventile für modulare Gassysteme, 1,125 Zoll, Serie DE
- Hochreine Hochdruck-Membranventile, Serien DL und DS
- Membranventile für Gasverteilung (Serie LD)
- Membranventile zur Wärmeimmersion, Serie DH

Válvulas de aguja y regulación
- Dosierventile, Serien S, M und 31
- Ersatzteile und Zubehör
- Hochdruck-Nadelventile, Sno-Trik Serie 410, 445, 645, 945
- Kipphebelventile
- Kompakte Manometerventile

Válvulas de fuelle
- Ersatzteile und Zubehör
- Faltenbalg-Dosierventile, Serie BM
- Faltenbalg-Ventilblöcke mit mehreren Ventilen — Serie V3
- Faltenbalgventil für Umschaltanwendungen, Serie BY
- Faltenbalgventil, allgemeiner Einsatz, Serien B und H

Válvulas para interfaz de proceso (DBB)
Asegure una transición suave de la tubería de proceso a la instrumentación en espacios reducidos al mismo tiempo que minimiza los puntos de fuga.
밸브 카탈로그
구성 부품의 재질, 압력 및 온도 등급, 선택 사양 및 액세서리를 포함한 상세 제품 정보를 찾아보십시오.
Ventilblöcke und modulare Systeme zur Montage an Instrumenten, Direktmontage und Montage vor Ort; Ventilblöcke der Serien V, VB und VL mit 2, 3 und 5 Ventilen; Direktmontage-Ventilblöcke der Serie VE mit 2, 3 und 5 Ventilen; Ventilblöcke zur Montage vor Ort mit 2 Ventilen; Modulare Instrumentierungssysteme Mod 85
Packungslose Ventile mit Ganzmetallabdichtung gegen Atmosphäre; Druckraten bis 241 bar (3500 psig); Temperaturbereich bis 204°C (400°F); VCR®-Anschlüsse, Swagelok® Rohrverschraubungen und Schweißstutzen
Druckraten bis 689 bar (10 000 psig); 6 bis 12 mm und 1/8 bis 1/2 Zoll Swagelok®-Rohrverschraubungen oder NPT-Endanschlüsse; Edelstahl 316
Features: Modified PTFE wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections; Low cracking and reseal pressure
Robuste Ausführung aus Edelstahl, Durchflusskoeffizient bei Rückfluss ist weniger als 0
Hochreiner PFA-Werkstoff; Druckraten bis 12,4 bar (180 psig); Temperaturen bis 148°C (300°F); 1/4, 3/8 und 1/2 Zoll Swagelok® PFA Rohrverschraubungen
Swagelok thermal-immersion diaphragm valves offer high-speed actuation and are designed for optimum performance at 220 degrees C (428 degrees F) for high-temperature processes.
Druckraten bis 413 bar (6000 psig); Durchflusskoeffizienten (Cv) von 4,0 bis 13,8; Metrische und zöllige Swagelok Rohrverschraubungen; ISO und NPT Rohrendanschlüsse lieferbar; Körper und Endanschlüsse aus Edelstahl 316.
Flüssigkeits- oder Gasanwendungen; Öffnungsdrücke von 0,68 bis 413 bar (10 bis 6000 psig); Endanschlüsse 6 bis 12 mm sowie 1/4 und 1/2 Zoll
Federbelastetes Packungssystem; Kompakte Bauweise; Druckraten bis 413 bar (6000 psig); Temperaturbereich bis 315°C (600°F)
Geeignet für ultrahochreine Anwendungen; Körper aus Edelstahl 316L VIM-VAR; Niederdruck- und Hochdruckmodelle; VCR®, Stumpfschweißenden und modulare Bauteile für Flächenbefestigung; Manuelle oder pneumatische Betätigung
Betätigung durch Vierteldrehung und voller Durchfluss; Niedriges Gewicht; Reinst-PFA-Werkstoff mit niedrigem Anteil extrahierbarer Substanzen für chemische Beständigkeit; 1/4 Zoll Swagelok® PFA-Kunststoffrohrverschraubungen für gleichbleibende Leistung.
Durchflusskoeffizient (Cv) zwischen 0,004 und 0,16 für gerade Ausführung; Nieder- und Hochdruckbetrieb; Mikrometerköpfe für reproduzierbare Einstellung lieferbar; Werkstoffe: Edelstahl 316 und Messing
Bietet Doppelblock- und Ablassbetrieb (DBB) in einem kompakten Modul; Konventionelle NPT- und mit ANSI/ISA 76.00.02 kompatible Konstruktionen; Systemdrücke bis 17,2 bar (250 psig) mit 2,8 bar (40 psig) Betätigungsdruck; Integrierte Flussschleife für gleich bleibenden Ausgangsfluss; Großer farbiger Ring zur Anzeige der offenen Position
Besonders hohe Zykluslebensdauer bei hoher Betätigungsgeschwindigkeit; Cv-Bereich von 0,27 bis 0,62; Mit Hochtemperatursteuerköpfen einsetzbar bis 200°C (392°F); Optionaler elektronischer Steuerkopf-Stellungsmelder; Geeignet für ultrahochreine Anwendungen mit Körper aus Edelstahl 316L VIM-VAR; VCR®, Stumpfschweißenden und modulare Bauteile für Flächenbefestigung
2- und 3-Wege Ventile mit pneumatischer Betätigung und 90°-Handbetätigung., Modelle mit regulierbaren Durchfluss- und Bypass-Eigenschaften mit pneumatischerund manueller Betätigung
Packungslose, ganzmetallische Abdichtung; Druckbereich von Vakuum bis 241 bar (3500 psig); Temperaturbereich von -73 bis 121°C (–100 bis 250°F)
Druckraten bis 689 bar (10 000 psig); Temperaturbereich von –53 bis 232°C (-65 bis 450°F) mit Packung aus PTFE, bis 648°C (1200°F) mit Packung aus Grafoil®; Werkstoffe Edelstahl 316, Alloy 400, 20, 600, C-276 und Titan
Durch die ganz verschweisste Ausführung kann ein Austreten von Systemfluiden ausgeschlossen werden; Der Durchfluss setzt ein bei weniger als 0,14 bar (2 psi) Differenzdruck.
Druckraten bis 20,6 bar (300 psig); Absperrung, Bulkgasverteilung und Isolierung; Körper gegossen, geschmiedet und aus Edelstahl Stangenmaterial; Endanschlüsse 12 bis 25 mm und 1/4 bis 1 Zoll.
Merkmale: Materialien Edelstahl, Stahl und Duplex Edelstahl; druckstufen gemäß ASME B16.5 und ASME B16.34 für ausgewählte Konfigurationen; flanschverbindungen in Übereinstimmung mit ASME B16.5; kugelhahnbohrungen von 9,5 bis 49 mm (3/8 bis 2 Zoll)
Mit Sekundärpackung über dem Faltenbalg; Druckraten bis 172 bar (2500 psig); Temperaturen bis 648°C (1200°F); Endanschlüsse 6, 10 und 12 mm; 1/4, 3/8, 1/2, 3/4 und 1 Zoll; Werkstoff Edelstahl
Packungslose Ventile mit ganzmetallischer Abdichtung zur Atmosphäre; Druckraten bis 34,4 bar (500 psig); Temperaturbereich bis 93°C (200°F); Endanschlüsse 6 bis 12 mm und 1/4 bis 1/2 Zoll
Druckraten bis 206 bar (3000 psig); Swagelok® Rohrverschraubungen sowie NPT- und kegelige ISO-Gewindeanschlüsse; Abmessungen von 6 bis 12 mm sowie 1/8 bis 1/2 Zoll; Werkstoffe Messing und Edelstahl 316
Durchstoßbarer, gerader Durchgang für hohe Durchflussrate; Druckraten bis 413 bar (6000 psig); Packung unterhalb des Gewindes; Sitz und Spindelspitze austauschbar
Das kompakte Manometerabsperrventil von Swagelok® bietet schnelle, einfache Montage und Manometerwartung in einer leichten Einheit und auf kleinerem Raum als konventionelle Bauteile.
Auf-/Zu-,Umschalt- und Kreuzschalthähne; Druckraten bis 206 bar (3000 psig); Temperaturen von –53 bis 148°C (–65 bis 300°F); Umgebungs- und Wärmeprozessanwendungen; Endanschlüsse von 3 bis 12 mm und 1/16 bis 3/4 Zoll
Produkte der Serien FK, FKB, IPT, CTB und Sno-Trik ■ Druckrate bis 4134 bar (60.000 psig) ■ Endanschlüsse bis 12 mm und 1 1/2 Zoll ■ NACE® MR0175/ISO15156 Konformität erhältlich
Kompaktes, packungsloses Ventil schaltet den Fluss von einer Leitung zu einer anderen um. Torlon®-Spindelführung gewährleistet einwandfreie Ausrichtung für beständige Absperrfunktion. Die Steuerköpfe sind mit Federrückholung oder mit Doppelbetäti-gung lieferbar. Als Endanschlüsse sind 1/4 Zoll Swagelok® VCR® Metalldichtungs-fittings und 1/4 Zoll Rohrverschraubungen erhältlich. Auch mit anderen Endanschlüssen lieferbar; wenden Sie sich für weitere Informationen an Ihren autorisierten Swagelok Vertriebs- und Servicevertreter.
Körper aus Edelstahl 316L VAR; Druckraten bis 20,6 bar (300 psig); Endanschlüsse: 10 und 12 mm; 1/4, 3/8 und 1/2 Zoll
Werkstoff Edelstahl 316; Sichere Ventilhalskonstruktion; Grafoil®-Packung für hohe Temperaturbeständigkeit
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Druckrate bis 413 bar (6000 psig); Temperatur bis 204°C (400°F); Endanschlüsse 6 bis 12 mm und 1/8 bis 1/2 Zoll; Edelstahlkonstruktion.
Features: Straight and angle patterns; Pressures up to 6000 psig (413 bar); Temperatures up to 450°F (232°C) with PTFE packing; up to 650°F (343°C) with Grafoil® packing
Mikrometerkopf für präzise, reproduzierbare Durchflusseinstellungen; Betriebsdruck bis 48,2 bar (700 psig); Temperaturbereich bis 482°C (900°F); Ausführung aus Edelstahl 316.
Kein Drehen, kein Schraubenschlüssel erforderlich; Konfigurationen einseitig absperrend, beidseitig absperrend sowie mit freiem Durchgang verfügbar
Kugelhähne der Serie GB; Arbeitsdrücke bis 430 bar (6250 psig) mit Temperaturen von -40 bis 120°C (–40 to 248˚F); Swagelok® Rohrverschraubungs-Endanschlüsse und Innengewinde 3/8 bis 1 Zoll oder metrische Rohrverschraubungs-Endanschlüsse (12 mm bis 25 mm); korrosionsbeständiger Körperwerkstoff: 316/316L, Alloy 2507, 6-Moly, Alloy 625, Alloy 825, Alloy C-276; Optionale API 607 Zertifizierung für feuersichere Anwendungen und NACE MR0175/ISO 15156 Zertifizierung für Sauergas
Größen 6 bis 25 mm und 1/8 bis 2 Zoll, Edelstahl, Kohlenstoffstahl, Messing und Sonderlegierungen, Auf/Zu- (2-Wege) und Umschalthähne (3-Wege), Selbständig nachstellende Sitzkonstruktion, Federbelastete, zweiteilige Spindelpackung
Druckraten bis 413 bar (6000 psig); Einstellbare und feste Öffnungsdrücke; Verschiedene Anschlussvarianten; Werkstoffe Edelstahl 316 und Messing
Kompakte Bauweise ; Betriebsdruck bis 68,9 bar (1000 psig); Temperaturbereich bis 315°C (600°F)
Merkmale: Gas- und Flüssigkeitsanwendung; Arbeitsdruck: 413 bar (6000 psig); Einstelldruck von 10,0 bis 413 bar (145 bis 6000 psig); Werkstoff: Edelstahl 316L; 1/4 bis 1 Zoll NPT und ISO/BSP zylindrische Gewinde-Endanschlüsse; zertifiziert auf PED 97/23/EC Kategorie IV
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Modelle mit Handbetätigung und pneumatischem Steuerkopf; Ventilkörper in gerader, Winkel- und Kreuzausführung; Ventilkörper aus Edelstahl 316 oder Messing
Edelstahlkonstruktion ; Spindel mit nichtdrehender Kugelspitze in Metallsitzausführung oder mit Kegelspitze in Weichsitzausführung ; Durchstoßbar (Weichsitzausführung)
Entlüftungsventile: Druckraten bis 689 bar (10 000 psig); Temperaturbereich bis 454°C (850°F); Werkstoffe: Edelstahl 316, Kohlenstoffstahl, Alloy 400 oder Alloy C-276; Belüftungsventile: Druckraten bis 275 bar (4000 psig); Temperaturbereich bis 315°C (600°F); Werkstoffe: Edelstahl 316, Messing oder Kohlenstoffstahl
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
Druckregler; Rückdruckregler; Gasflaschenumschaltregler; Verdampfungsregler
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators; Pneumatic actuator indicator ball: red for normally closed, green for normally open; Fixed orientation of actuator to body for consistency of installation; Corner chamfers on outlet side of body for visual indication of flow direction
Druckraten bis 68,9 bar (1000 psig); Temperaturen bis 482°C (900°F); Endanschlüsse 6, 10 und 12 mm; 1/4, 3/8, 1/2 und 3/4 Zoll; Werkstoffe Messing, Edelstahl und Alloy 400.
Serie SK; Druckraten bis 413 bar (6000 psig); Temperaturen von −40 bis 150°C (−40 bis 302°F); Hohe Durchflusskapazität in kompakter Konstruktion; Endanschlüsse von 6 bis 8 mm und 1/4 bis 3/8 Zoll; Konstruktion aus Edelstahl 316
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Available for CH4 adn Ch8 series check valves; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Fixed cracking pressures: 1 to 25 psi (0.07 to 1.8 bar)
Druckraten bis 206 bar (3000 psig); Temperaturbereich bis 232 °C (450°F) mit PEEK-Spindelspitze; Werkstoffe: Edelstahl, Messing und Alloy 400
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design

귀하를 위해 선별된 스웨즈락 리소스

산업용 유체 시스템에 적합한 밸브 선택 방법
산업용 유체 혹은 샘플링 시스템 설계 애플리케이션에 가장 적합한 밸브를 선택할 때 유용한 STAMPED 방법을 어떻게 적용하는지 소개합니다.

누출 저감 밸브(Low-E Valve)로 대기 누출 비용 최소화하기
화학 및 석유 정제 산업에서 대기 누출에 대한 우려가 커지고 있습니다. 인증받은 누출 저감 밸브(Low-E Valve)를 사용하면 시설을 보호하고 비용적 손실을 예방할 수 있습니다. 이 게시글에서 누출 저감 밸브가 무엇인지, 어떤 테스트를 거치는지, 플랜트에 어떤 도움이 될지 알아보십시오.

블록 밸브를 사용하여 산업용 유체 시스템을 차단시키는 방법
유지보수 전 산업용 유체 시스템을 차단하는 것이 플랜트 안전을 위해 중요합니다. 유체 시스템 라인을 차단하는 안전한 방법 중 하나는 블록 밸브 두 개를 설치하는 것입니다. 스웨즈락이 올바른 구성을 설계하는 방법을 소개합니다.

하나의 새로운 밸브 반도체 제조를 바꿀 수 있었던 세 가지 이유
최근의 원자층 증착(atomic layer deposition, ALD) 밸브 기술 혁신이 하이테크 반도체 제조업체의 판도를 어떻게 바꾸고 있는지 알아보십시오.

밸브
스웨즈락은 원피스 계장용 볼 밸브, 쓰리피스 프로세스용 볼 밸브, 중압 볼 밸브, 다목적 볼 밸브, 트러니언 스타일 볼 밸브, 체크 밸브, 다이어프램 밸브, 미터링 밸브, 차단 및 유량 조절 니들 밸브, 프로세스 계장 밸브, 1/4바퀴 회전 플러그 및 릴리프 밸브 그리고 밸브 매니폴드를 공급합니다.
당사 밸브는 다음과 함께 사용할 수 있습니다:
- 측정 가능한 스웨즈락 튜브 피팅을 포함한 광범위한 연결구
- 넓은 범위의 사용 압력과 온도
- 고순도 및 초고순도(UHP) 사용 환경을 위한 표준 및 특수 세정 선택 사양
당사는 최종 사용 환경에서 필요로 하는 장기간의 성능 제공을 고객이 확신할 수 있도록 당사에서 제조하는 모든 밸브와 연결구의 품질과 성능을 엄격하게 테스트합니다. 귀하가 신뢰할 수 있는 공급업체로부터 필요한 유량 제어 방법을 찾아보십시오.