text.skipToContent text.skipToNavigation

Raccord pour tube Swagelok en laiton, coude femelle, diam. ext. tube 1/4 po x taraudage NPT 1/4 po

Part #: B-400-8-4

Specifications

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37030705
eClass (5.1.4) 37020501
eClass (6.0) 37020590
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

90-degree female tube connector provides a compact, angled connection for tight spaces—ideal for high-pressure tubing systems and directional flow control.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Raccord pour tube Swagelok en laiton, coude femelle, diam. ext. tube 1/4 po x taraudage NPT 1/4 po

Part #: B-400-8-4
View Catalog

Add To Favorites

Catalogs

90° Elbows
90-degree female tube connector provides a compact, angled connection for tight spaces—ideal for high-pressure tubing systems and directional flow control.

Specifications

B-400-8-4 — Raccord pour tube Swagelok en laiton, coude femelle, diam. ext. tube 1/4 po x taraudage NPT 1/4 po

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37030705
eClass (5.1.4) 37020501
eClass (6.0) 37020590
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1010-8-8 Laiton 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
B-400-8-2 Laiton 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
B-400-8-6 Laiton 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
B-600-8-4 Laiton 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
B-600-8-6 Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
B-810-8-8 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
S-810-8-8 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-1010-8-8 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-10M0-8-4 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-1210-8-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-1210-8-8 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-12M0-8-4 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-12M0-8-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-1610-8-12 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-1610-8-16 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT femelle View Product
SS-200-8-2 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-200-8-4 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-400-8-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-400-8-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-400-8-6 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-400-8-8 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-600-8-2 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-600-8-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-600-8-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-600-8-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-6M0-8-2 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-6M0-8-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-810-8-12 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-810-8-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-810-8-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-810-8-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-810-8-8RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Taraudage conique ISO View Product
SS-8M0-8-4 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.