text.skipToContent text.skipToNavigation

316 Stainless Steel VCR Face Seal Fitting, 1/2 in. Blind Gland

Part #: SS-8-VCR-3-BL

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Blind (Undrilled) VCR® Metal Gasket Face Seal Gland
Feature Undrilled
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Glands

Gland for metal gasket face seal systems enables secure, high-integrity connections in ultra-high-purity and high-vacuum process environments.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel VCR Face Seal Fitting, 1/2 in. Blind Gland

Part #: SS-8-VCR-3-BL
View Catalog

Add To Favorites

Catalogs

Glands
Gland for metal gasket face seal systems enables secure, high-integrity connections in ultra-high-purity and high-vacuum process environments.

Specifications

SS-8-VCR-3-BL — 316 Stainless Steel VCR Face Seal Fitting, 1/2 in. Blind Gland

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Blind (Undrilled) VCR® Metal Gasket Face Seal Gland
Feature Undrilled
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-12-VCR-3-12TB7-065P 316L VAR 3/4 po Embout à étanchéité de surface VCR® avec joint métallique 3/4 po Tube à souder bout à bout View Product
6LV-4-HVCR-3-.60SR 316L VAR 1/4 po Embout à étanchéité de surface VCR® haut débit avec joint métallique 3/8 po Tube à souder bout à bout View Product
6LV-4-HVCR-3-.60SRP 316L VAR 1/4 po Embout à étanchéité de surface VCR® haut débit avec joint métallique 3/8 po Tube à souder bout à bout View Product
6LV-4-HVCR-3-1.19SR 316L VAR 1/4 po Embout à étanchéité de surface VCR® haut débit avec joint métallique 3/8 po Tube à souder bout à bout View Product
6LV-4-HVCR-3-1.19SRP 316L VAR 1/4 po Embout à étanchéité de surface VCR® haut débit avec joint métallique 3/8 po Tube à souder bout à bout View Product
6LV-4-HVCR-3-1.31SR 316L VAR 1/4 po Embout à étanchéité de surface VCR® haut débit avec joint métallique 3/8 po Tube à souder bout à bout View Product
6LV-4-HVCR-3-1.31SRP 316L VAR 1/4 po Embout à étanchéité de surface VCR® haut débit avec joint métallique 3/8 po Tube à souder bout à bout View Product
6LVV-4-HVCR-3-1.19SRP 316L VIM VAR 1/4 po Embout à étanchéité de surface VCR® haut débit avec joint métallique 3/8 po Tube à souder bout à bout View Product
6LVV-4-VCR-3-4TB2P 316L VIM VAR 1/4 po Embout à étanchéité de surface VCR® avec joint métallique 1/4 po Tube à souder bout à bout View Product
6LVV-4-VCR-3-4TB7P 316L VIM VAR 1/4 po Embout à étanchéité de surface VCR® avec joint métallique 1/4 po Tube à souder bout à bout View Product
6LVV-8-VCR-3-8TB3P 316L VIM VAR 1/2 po Embout à étanchéité de surface VCR® avec joint métallique 1/2 po Tube à souder bout à bout View Product
6LVV-8-VCR-3-8TB7P 316L VIM VAR 1/2 po Embout à étanchéité de surface VCR® avec joint métallique 1/2 po Tube à souder bout à bout View Product
SS-10-VCR-3 Acier inoxydable 316 5/8 po Embout à étanchéité de surface VCR® avec joint métallique 5/8 po Tube à souder par emboîtement View Product
SS-12-VCR-3 Acier inoxydable 316 3/4 po Embout à étanchéité de surface VCR® avec joint métallique 3/4 po Tube à souder par emboîtement View Product
SS-12-VCR-3-12MTW Acier inoxydable 316 3/4 po Embout à étanchéité de surface VCR® avec joint métallique 3/4 po Mâle, à souder View Product
SS-12-VCR-3-12TA Acier inoxydable 316 3/4 po Embout à étanchéité de surface VCR® avec joint métallique 3/4 po Adaptateur pour tube Swagelok® View Product
SS-12-VCR-3-BL Acier inoxydable 316 3/4 po Embout borgne (non percé) pour raccord VCR® - - View Product
SS-16-VCR-3 Acier inoxydable 316 1 po Embout à étanchéité de surface VCR® avec joint métallique 1 po Tube à souder par emboîtement View Product
SS-16-VCR-3-16MTW Acier inoxydable 316 1 po Embout à étanchéité de surface VCR® avec joint métallique 1 po Mâle, à souder View Product
SS-1-VCR-3 Acier inoxydable 316 1/16 po Embout à étanchéité de surface VCR® avec joint métallique 1/16 po Tube à souder par emboîtement View Product
SS-2-VCR-3 Acier inoxydable 316 1/8 po Embout à étanchéité de surface VCR® avec joint métallique 1/8 po Tube à souder par emboîtement View Product
SS-2-VCR-3-2MTW Acier inoxydable 316 1/8 po Embout à étanchéité de surface VCR® avec joint métallique 1/8 po Mâle, à souder View Product
SS-2-VCR-3-2TA Acier inoxydable 316 1/8 po Embout à étanchéité de surface VCR® avec joint métallique 1/8 po Adaptateur pour tube Swagelok® View Product
SS-2-VCR-3-BL Acier inoxydable 316 1/8 po Embout borgne (non percé) pour raccord VCR® - - View Product
SS-4-VCR-3 Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCR® avec joint métallique 1/4 po Tube à souder par emboîtement View Product
SS-4-VCR-3-2MTW Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCR® avec joint métallique 1/8 po Mâle, à souder View Product
SS-4-VCR-3-2TSW Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCR® avec joint métallique 1/8 po Tube à souder par emboîtement View Product
SS-4-VCR-3-4MTW Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCR® avec joint métallique 1/4 po Mâle, à souder View Product
SS-4-VCR-3-4TA Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCR® avec joint métallique 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4-VCR-3-6MTA Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCR® avec joint métallique 6 mm Adaptateur pour tube Swagelok® View Product
SS-4-VCR-3-BL Acier inoxydable 316 1/4 po Embout borgne (non percé) pour raccord VCR® - - View Product
SS-6-VCR-3 Acier inoxydable 316 3/8 po Embout à étanchéité de surface VCR® avec joint métallique 3/8 po Tube à souder par emboîtement View Product
SS-8-VCR-3 Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCR® avec joint métallique 1/2 po Tube à souder par emboîtement View Product
SS-8-VCR-3-4MTW Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCR® avec joint métallique 1/4 po Mâle, à souder View Product
SS-8-VCR-3-4TSW Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCR® avec joint métallique 1/4 po Tube à souder par emboîtement View Product
SS-8-VCR-3-6MTW Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCR® avec joint métallique 3/8 po Mâle, à souder View Product
SS-8-VCR-3-6TA Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCR® avec joint métallique 3/8 po Adaptateur pour tube Swagelok® View Product
SS-8-VCR-3-8MTW Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCR® avec joint métallique 1/2 po Mâle, à souder View Product
SS-8-VCR-3-8TA Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCR® avec joint métallique 1/2 po Adaptateur pour tube Swagelok® View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.