text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Body, 0.5 Cv, 3/8 in. Male ISO Tapered Thread

Part #: SS-QC6-B-6MT

Specifications

Attribute Value
Air Inclusion 1 cm3
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Male ISO Tapered Thread
CV Maximum 0.5 - If coupled with a DESO stem, 0.9 - If coupled with a SESO stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 1500 PSIG @ 70 °F /103 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC6
Spillage 1 cm3
Testing 1 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Instrumentation Quick Connect Body, 0.5 Cv, 3/8 in. Male ISO Tapered Thread

Part #: SS-QC6-B-6MT
View Catalog

Add To Favorites

Catalogs

Bodies
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC6-B-6MT — Stainless Steel Instrumentation Quick Connect Body, 0.5 Cv, 3/8 in. Male ISO Tapered Thread

Attribute Value
Air Inclusion 1 cm3
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Male ISO Tapered Thread
CV Maximum 0.5 - If coupled with a DESO stem, 0.9 - If coupled with a SESO stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 1500 PSIG @ 70 °F /103 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC6
Spillage 1 cm3
Testing 1 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-B-2PF Laiton 1/8 po Filetage NPT femelle - - View Product
B-QC4-B-2PM Laiton 1/8 po Filetage NPT mâle - - View Product
B-QC4-B-400 Laiton 1/4 po Raccord Swagelok® pour tubes - - View Product
B-QC4-B-4MT Laiton 1/4 po Filetage conique ISO mâle - - View Product
B-QC4-B-4PF Messing 1/4 Zoll NPT Innengewinde - - View Product
B-QC4-B-4PM Messing 1/4 Zoll NPT Außengewinde - - View Product
B-QC4-B-6M0 Messing 6 mm Swagelok® Rohrverschraubung - - View Product
B-QC6-B-4PF Messing 1/4 Zoll NPT Innengewinde - - View Product
B-QC6-B-4PM Messing 1/4 Zoll NPT Außengewinde - - View Product
B-QC6-B-600 Messing 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
B-QC6-B-6PF Messing 3/8 Zoll NPT Innengewinde - - View Product
B-QC6-B-6PM Messing 3/8 Zoll NPT Außengewinde - - View Product
B-QC8-B-810 Messing 1/2 Zoll Swagelok® Rohrverschraubung - - View Product
B-QC8-B-8PF Messing 1/2 Zoll NPT Innengewinde - - View Product
B-QC8-B-8PM Messing 1/2 Zoll NPT Außengewinde - - View Product
SS-QC4-B-200 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-2PF Edelstahl 316 1/8 Zoll NPT Innengewinde - - View Product
SS-QC4-B-2PM Edelstahl 316 1/8 Zoll NPT Außengewinde - - View Product
SS-QC4-B-400 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400IS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400K1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400K2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400K3 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400K4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400K5 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400-SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-4FT Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde - - View Product
SS-QC4-B-4MT Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde - - View Product
SS-QC4-B-4PF Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PFEP Edelstahl 316 1/4 Zoll NPT-Innengewinde - - View Product
SS-QC4-B-4PFJA Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PFK1 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PFK2 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PFK3 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PFK4 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PFK5 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PM Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMEP Edelstahl 316 1/4 Zoll NPT-Außengewinde - - View Product
SS-QC4-B-4PMK1 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMK2 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMK3 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMK4 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMK5 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMKR 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PM-SC11 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QC6-B-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-QC6-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC6-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC6-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600IS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QC6-B-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC6-B-6PMIS 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC8-B-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-QC8-B-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-B-810K5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-B-8FT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread - - View Product
SS-QC8-B-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-QC8-B-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QC8-B-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.