|
Válvula de aguja con bonete de unión para servicio crítico de acero inox., Cv 0,35, 1/4 pulg. Swagelok, Obturador esférico
Referencia #: SS-3NBS4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Straight Pattern, Ball StemNeedle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10000 psig (689 bar) and temperatures up to 1200°F (648°C). Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Válvula de aguja con bonete de unión para servicio crítico de acero inox., Cv 0,35, 1/4 pulg. Swagelok, Obturador esférico
Inicie la sesión o regístrese para ver los precios
Catálogos
Straight Pattern, Ball Stem
Pressions de service jusqu’à 689 bar (10 000 psig); Températures de –53 à 232°C (–65 à 450°F) avec garniture PTFE ; jusqu’à 648°C (1200°F) avec garniture en grafoil®; Acier inoxydable 316 ; alliages 400, 20, 600 et C-276 ; et titane
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Contenu des kits Garniture en PTFE, garniture en UHMWPE
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Le soudage doit être effectué par du personnel qualifié, comme spécifié à la Section IX du code des chaudières de l’ASME.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
SS-3NBS4 — Válvula de aguja con bonete de unión para servicio crítico de acero inox., Cv 0,35, 1/4 pulg. Swagelok, Obturador esférico
| Atributo | Valor |
|---|---|
| Body Material | Acero inoxidable 316 |
| Cleaning Process | Limpieza y Embalaje estándar (SC-10) |
| Connection 1 Size | 1/4 pulg. |
| Connection 1 Type | Racor Swagelok® |
| Connection 2 Size | 1/4 pulg. |
| Connection 2 Type | Racor Swagelok® |
| CV Maximum | 0.35 |
| Flow Pattern | Modelo recto (2 vías) |
| Handle Style | Barra de aluminio |
| Maximum Temperature, °F (°C) | 450 (232) |
| Max Temperature Pressure Rating | 232°C @ 284 BAR / 450°F @ 4130 PSIG |
| Minimum Temperature, °F (°C) | -65 (-53) |
| Orifice | 0,156 pulg. |
| Room Temperature Pressure Rating | 413 BAR @ 37°C / 6000 PSIG @ 100°F |
| Material del obturador | Aleación con base de cobalto |
| Tipo de vástago | Obturador esférico |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183103 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| HC-3NBS4-HC | Alliage C-276 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-12NBF12 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 3/4 po | Filetage NPT femelle | Ver producto |
| SS-12NBF8 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | Ver producto |
| SS-12NBF8-G | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | Ver producto |
| SS-12NBS12 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-12NBS12-G | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-12NBS16 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-12NBS8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-12NBS8-G | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-12NBSW8P-G | Acier inoxydable 316 | 1/2 po | Tuyau à souder par emboîtement | 1/2 po | Tuyau à souder par emboîtement | Ver producto |
| SS-3NBF2 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | Ver producto |
| SS-3NBF4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-3NBF4-G | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-3NBS2-G | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-3NBS4-BKP-G | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-3NBS4-G | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-3NBS6MM | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Ver producto |
| SS-3NBS6MM-G | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Ver producto |
| SS-3NBVCR4 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | Ver producto |
| SS-6HNBF8 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | Ver producto |
| SS-6NBF4 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | Ver producto |
| SS-6NBF6 | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | 3/8 インチ | NPTめねじ | Ver producto |
| SS-6NBS10MM-G | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | Ver producto |
| SS-6NBS12MM | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | Ver producto |
| SS-6NBS12MM-G | 316ステンレス鋼 | 12 mm | Swagelok® チューブ継手 | 12 mm | Swagelok® チューブ継手 | Ver producto |
| SS-6NBS6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-6NBS6-G | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-6NBS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-6NBS8-G | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-6NBSW8T-G | Acero inoxidable 316 | 1/2 pulg. | Soldadura de tubo por encastre | 1/2 pulg. | Soldadura de tubo por encastre | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.