text.skipToContent text.skipToNavigation

316 Stainless Steel Cap for 1/4 in. OD Tubing

Part #: SS-400-C

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560207
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142607
UNSPSC (11.0501) 40142607
UNSPSC (13.0601) 40183104
UNSPSC (15.1) 40183104
UNSPSC (17.1001) 40141607
Caps

Tube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel Cap for 1/4 in. OD Tubing

Part #: SS-400-C
View Catalog

Add To Favorites

Catalogs

Caps
Tube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns.

Specifications

SS-400-C — 316 Stainless Steel Cap for 1/4 in. OD Tubing

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560207
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142607
UNSPSC (11.0501) 40142607
UNSPSC (13.0601) 40183104
UNSPSC (15.1) 40183104
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-C-SG2 Super Duplex Stainless Steel 1/4 インチ Swagelok® チューブ継手 - - View Product
2507-600-C-SG2 Super Duplex Stainless Steel 3/8 インチ Swagelok® チューブ継手 - - View Product
2507-810-C-SG2 Super Duplex Stainless Steel 1/2 インチ Swagelok® チューブ継手 - - View Product
6MO-400-C 6-Moly 1/4 インチ Swagelok® チューブ継手 - - View Product
6MO-810-C 6-Moly 1/2 インチ Swagelok® チューブ継手 - - View Product
B-100-C 真ちゅう 1/16 インチ Swagelok®チューブ継手 - - View Product
B-1010-C 真ちゅう 5/8 インチ Swagelok®チューブ継手 - - View Product
B-200-C 真ちゅう 1/8 インチ Swagelok®チューブ継手 - - View Product
B-400-C 真ちゅう 1/4 インチ Swagelok®チューブ継手 - - View Product
B-600-C 真ちゅう 3/8 インチ Swagelok®チューブ継手 - - View Product
B-810-C 真ちゅう 1/2 インチ Swagelok®チューブ継手 - - View Product
PFA-420-C PFA 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-100-C 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 - - View Product
SS-1010-C 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 - - View Product
SS-10M0-C 316 ステンレス鋼 10 mm Swagelok®チューブ継手 - - View Product
SS-1210-C 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 - - View Product
SS-12M0-C 316 ステンレス鋼 12 mm Swagelok®チューブ継手 - - View Product
SS-14M0-C 316ステンレス鋼 14 mm Swagelok® チューブ継手 - - View Product
SS-15M0-C 316 ステンレス鋼 15 mm Swagelok®チューブ継手 - - View Product
SS-1610-C 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 - - View Product
SS-16M0-C 316 ステンレス鋼 16 mm Swagelok®チューブ継手 - - View Product
SS-18M0-C 316 ステンレス鋼 18 mm Swagelok®チューブ継手 - - View Product
SS-2000-C 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-200-C 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 - - View Product
SS-20M0-C 316 ステンレス鋼 20 mm Swagelok®チューブ継手 - - View Product
SS-22M0-C 316 ステンレス鋼 22 mm Swagelok®チューブ継手 - - View Product
SS-2400-C 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting - - View Product
SS-25M0-C 316 Stainless Steel 25 mm Swagelok® Tube Fitting - - View Product
SS-300-C 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting - - View Product
SS-3200-C 316 Stainless Steel 2 in. Swagelok® Tube Fitting - - View Product
SS-3M0-C 316 Stainless Steel 3 mm Swagelok® Tube Fitting - - View Product
SS-4M0-C 316 Stainless Steel 4 mm Swagelok® Tube Fitting - - View Product
SS-500-C 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting - - View Product
SS-600-C 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-6M0-C 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-810-C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-8M0-C 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.