Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.
Catalogs
Tube Fittings and Adapters — Port Connectors — Straights
チューブ継手 ゲージによる締め付け度の確認が可能 アダプター継手
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-1211-PC-8 | 真ちゅう | 3/4 インチ | ポート・コネクター | 1/2 インチ | ポート・コネクター | View Product |
| B-401-PC | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Rohrstück | View Product |
| B-601-PC | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Rohrstück | View Product |
| B-811-PC | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| B-811-PC-6 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| M-401-PC | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| M-811-PC | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| S-811-PC | Carbon Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| SS-1011-PC | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Port Connector | View Product |
| SS-101-PC | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/16 in. | Port Connector | View Product |
| SS-10M1-PC | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 10 mm | Port Connector | View Product |
| SS-10M1-PC-6M | 316 Stainless Steel | 10 mm | Port Connector | 6 mm | Port Connector | View Product |
| SS-10M1-PC-8M | 316 Stainless Steel | 10 mm | Port Connector | 8 mm | Port Connector | View Product |
| SS-1211-PC | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | View Product |
| SS-1211-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | View Product |
| SS-12M1-PC | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 12 mm | Port Connector | View Product |
| SS-12M1-PC-10M | 316 Stainless Steel | 12 mm | Port Connector | 10 mm | Port Connector | View Product |
| SS-12M1-PC-6M | Edelstahl 316 | 12 mm | Rohrstück | 6 mm | Rohrstück | View Product |
| SS-12M1-PC-8M | Edelstahl 316 | 12 mm | Rohrstück | 8 mm | Rohrstück | View Product |
| SS-1611-PC | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Rohrstück | View Product |
| SS-1611-PC-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Rohrstück | View Product |
| SS-1611-PC-8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Rohrstück | View Product |
| SS-16M1-PC | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 16 mm | Rohrstück | View Product |
| SS-16M1-PC-12M | Edelstahl 316 | 16 mm | Rohrstück | 12 mm | Rohrstück | View Product |
| SS-18M1-PC | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 18 mm | Rohrstück | View Product |
| SS-2000-PC | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrstutzen | 1 1/4 Zoll | Rohrstück | View Product |
| SS-201-PC | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Rohrstück | View Product |
| SS-201-PC-1 | Edelstahl 316 | 1/8 Zoll | Rohrstück | 1/16 Zoll | Rohrstück | View Product |
| SS-20M1-PC | Edelstahl 316 | 20 mm | Swagelok® Rohrstutzen | 20 mm | Rohrstück | View Product |
| SS-2400-PC | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrstutzen | 1 1/2 Zoll | Rohrstück | View Product |
| SS-25M1-PC | Edelstahl 316 | 25 mm | Swagelok® Rohrstutzen | 25 mm | Rohrstück | View Product |
| SS-3M1-PC | Edelstahl 316 | 3 mm | Swagelok® Rohrstutzen | 3 mm | Rohrstück | View Product |
| SS-401-PC | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Rohrstück | View Product |
| SS-401-PC-1 | Edelstahl 316 | 1/4 Zoll | Rohrstück | 1/16 Zoll | Rohrstück | View Product |
| SS-401-PC-2 | Edelstahl 316 | 1/4 Zoll | Rohrstück | 1/8 Zoll | Rohrstück | View Product |
| SS-401-PC-6M | Edelstahl 316 | 1/4 Zoll | Rohrstück | 6 mm | Rohrstück | View Product |
| SS-401-PCBLBQ | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Rohrstück | View Product |
| SS-501-PC | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrstutzen | 5/16 Zoll | Rohrstück | View Product |
| SS-601-PC | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Rohrstück | View Product |
| SS-601-PC-2 | Edelstahl 316 | 3/8 Zoll | Rohrstück | 1/8 Zoll | Rohrstück | View Product |
| SS-601-PC-4 | Edelstahl 316 | 3/8 Zoll | Rohrstück | 1/4 Zoll | Rohrstück | View Product |
| SS-6M1-PC | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 6 mm | Rohrstück | View Product |
| SS-6M1-PC-3M | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 6 mm | Rohrstück | View Product |
| SS-811-PC | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | View Product |
| SS-811-PC-4 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Rohrstück | View Product |
| SS-811-PC-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | View Product |
| SS-8M1-PC | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 8 mm | Rohrstück | View Product |
| SS-8M1-PC-6M | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 8 mm | Rohrstück | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.