|
스테인리스강 쓰리피스 60 시리즈 볼 밸브, UHMWPE 시트, 1/2인치 스웨즈락 튜브 피팅 316 SS 2-way valve with 1/2 in. Swagelok tube fittings, UHMWPE seats, lever handle, and 2500 psig rating. Designed for reliable, low-maintenance shutoff.
型番: SS-63ES8
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
2方タイプ・ストレート型独自のコーン・ディスク・スプリング式シート、2ピース構成のライブ・ロード式シェブロン型(山型)ステム・パッキンを搭載したプロセス/計装用3ピース型60 シリーズ・ボール・バルブは、信頼性が高く、メンテナンスの頻度を低減することができます。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
カタログ
2方タイプ・ストレート型
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Scope: This technical report is an overview of the unique concerns that must be addressed in order to handle oxygen safely. It is based on information found in the many source documents available from the publishers listed and is provided as a service to our customers.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
S60P steam series ball valve maintenance instructions
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Open the valve; Remove the body fastener from the “C” location on the swing-away side of the valve; Loosen the remaining body fasteners.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
To ensure proper valve function, valve must be installed with flow in the direction indicated by the arrow on the valve body.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
Abstract of Cleaning Procedure For Chlorine Series Valves.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This ball replacement kit must be used with the proper 60 series seal maintenance kit.
This stem replacement kit must be used with the proper60 series seal maintenance kit.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
60 Series Flange Seal Installation
仕様
SS-63ES8 — 스테인리스강 쓰리피스 60 시리즈 볼 밸브, UHMWPE 시트, 1/2인치 스웨즈락 튜브 피팅
| 属性 | 値 |
|---|---|
| ボール型/ステム材質 | ステンレス鋼の種類 |
| ボディ材質 | 316 ステンレス鋼 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 1/2 インチ |
| コネクション1 タイプ | Swagelok®チューブ継手 |
| コネクション2 サイズ | 1/2 インチ |
| コネクション2 タイプ | Swagelok®チューブ継手 |
| 最大Cv | 7.5 |
| ファスナー材質 | 316 ステンレス鋼 |
| フランジ・シール材質 | エチレン・プロピレン |
| フロー・パターン | 2方タイプ / 締め切り型 / ストレート型 |
| ハンドル・カラー | ブラック |
| ハンドル・タイプ | レバー・ハンドル |
| 室温における最高使用圧力 | 2500 PSIG @ 100°F /172 BAR @ 37°C |
| シート材質 | UHMWPE |
| シート・スプリング材質 | 316 ステンレス鋼 |
| サービス・クラス | 一般用 |
| ステム・ベアリング材質 | PEEK |
| 試験 | WS-22に基づいたテスト |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183104 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| B-62TF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| B-63TF8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 製品を見る |
| B-63TS10 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | 製品を見る |
| B-63TS8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| B-65TF12 | Brass | 3/4 in. | Female NPT | 3/4 in. | Female NPT | 製品を見る |
| B-65TF16 | Brass | 1 in. | Female NPT | 1 in. | Female NPT | 製品を見る |
| S-65TF16 | Carbon Steel | 1 in. | Female NPT | 1 in. | Female NPT | 製品を見る |
| SS-62EF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-62PS4-5228 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-62TF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-62TF4-JL | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-62TF4RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 製品を見る |
| SS-62TS10MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-62TS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-62TS4-JK | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 製品を見る |
| SS-62TS4-JL | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 製品を見る |
| SS-62TS4-JLK | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 製品を見る |
| SS-62TS6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 製品を見る |
| SS-62TS6-JK | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 製品を見る |
| SS-62TS6-JL | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 製品を見る |
| SS-62TS6-JLK | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 製品を見る |
| SS-62TS6MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 製品を見る |
| SS-62TS8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 製品を見る |
| SS-62TS8MM | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | 製品を見る |
| SS-62TSC8 | 316 Stainless Steel | 1/2 in. | Sanitary Clamp Fitting | 1/2 in. | Sanitary Clamp Fitting | 製品を見る |
| SS-62TVCR4 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 製品を見る |
| SS-62TW6T35-3 | 316 Stainless Steel | 3/8 in. | Tube Extension | 3/8 in. | Tube Extension | 製品を見る |
| SS-63PF8-2839 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 製品を見る |
| SS-63PS8-2839 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-63TF6 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | 製品を見る |
| SS-63TF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 製品を見る |
| SS-63TF8-33C | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 製品を見る |
| SS-63TF8-JK | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 製品を見る |
| SS-63TF8-JL | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 製品を見る |
| SS-63TF8-LLK | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 製品を見る |
| SS-63TF8RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 製品を見る |
| SS-63TS10 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 5/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-63TS12 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-63TS12-JK | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-63TS12-JL | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-63TS12MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | 製品を見る |
| SS-63TS16MM | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 16 mm | Racor Swagelok® | 製品を見る |
| SS-63TS18MM | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 18 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-63TS6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-63TS8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-63TS8-33C | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-63TS8-E | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-63TS8-JK | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-63TS8-JL | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-63TS8-JLK | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-63TS8-LLK | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-63TS8-SC11 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-63TS8-T | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-63TSW12T | 316 ステンレス鋼 | 3/4 インチ | チューブ差し込み溶接エルボー | 3/4 インチ | チューブ差し込み溶接エルボー | 製品を見る |
| SS-63TSW8P | 316 ステンレス鋼 | 1/2 インチ | パイプ差し込み溶接 | 1/2 インチ | パイプ差し込み溶接 | 製品を見る |
| SS-63TSW8T | 316ステンレス鋼 | 1/2 インチ | チューブ差し込み溶接 | 1/2 インチ | チューブ差し込み溶接 | 製品を見る |
| SS-63TVCR8 | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 製品を見る |
| SS-65TF12 | 316 스테인리스강 | 3/4인치 | 암나사 NPT | 3/4인치 | 암나사 NPT | 製品を見る |
| SS-65TF12-JL | 316 스테인리스강 | 3/4인치 | 암나사 NPT | 3/4인치 | 암나사 NPT | 製品を見る |
| SS-65TF12RT | 316 스테인리스강 | 3/4인치 | 암나사 ISO 경사나사 | 3/4인치 | 암나사 ISO 경사나사 | 製品を見る |
| SS-65TF16 | 316 스테인리스강 | 1인치 | 암나사 NPT | 1인치 | 암나사 NPT | 製品を見る |
| SS-65TF16-JL | 316 스테인리스강 | 1인치 | 암나사 NPT | 1인치 | 암나사 NPT | 製品を見る |
| SS-65TF16RT | 316 스테인리스강 | 1인치 | 암나사 ISO 경사나사 | 1인치 | 암나사 ISO 경사나사 | 製品を見る |
| SS-65TS16 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-65TS16-JL | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-65TS16-SC11 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-65TS25MM | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 25mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-65TSC16 | 316 스테인리스강 | 1인치 | 쎄니타리 클램프 피팅 | 1인치 | 쎄니타리 클램프 피팅 | 製品を見る |
| SS-65TSW12P | 316 스테인리스강 | 3/4인치 | 파이프 소켓 용접 | 3/4인치 | 파이프 소켓 용접 | 製品を見る |
| SS-65TSW16P | 316 스테인리스강 | 1인치 | 파이프 소켓 용접 | 1인치 | 파이프 소켓 용접 | 製品を見る |
| SS-65TSW16T | 316 스테인리스강 | 1인치 | 튜브 소켓 용접 | 1인치 | 튜브 소켓 용접 | 製品を見る |
| SS-67TF20 | 316 스테인리스강 | 1 1/4인치 | 암나사 NPT | 1 1/4인치 | 암나사 NPT | 製品を見る |
| SS-67TF24 | 316 스테인리스강 | 1 1/2인치 | 암나사 NPT | 1 1/2인치 | 암나사 NPT | 製品を見る |
| SS-67TS24 | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-67TSW24P | 316 스테인리스강 | 1 1/2인치 | 파이프 소켓 용접 | 1 1/2인치 | 파이프 소켓 용접 | 製品を見る |
| SS-68TF32 | 316 스테인리스강 | 2인치 | 암나사 NPT | 2인치 | 암나사 NPT | 製品を見る |
| SS-68TSW32P | Нержавеющая сталь 316 | 2 дюйма | Толстостенное трубное соединение под приварку враструб | 2 дюйма | Толстостенное трубное соединение под приварку враструб | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.