Swagelok® Pressure Gauges
Achieve precise pressure measurement in industrial, ultrahigh-purity, and sanitary applications with a variety of Swagelok pressure gauges.
Request Pressure Gauge InformationSwagelok® industrial and process pressure gauges deliver precise pressure measurement for a wide range of applications, including general industrial, ultrahigh-purity, and sanitary environments. Available in various pressure ranges, dial sizes, connections, mountings, and configurations, all Swagelok measurement gauges are factory-calibrated and pressure-tested to provide dependable performance.
Swagelok pressure gauge options include:
- Swagelok® PGI series industrial and process pressure gauges, available unfilled or liquid-filled
- Swagelok® PBG series pressure gauges designed specifically for panel builders
- Swagelok® PGU series ultrahigh-purity and Swagelok® PGC series clean dry air pressure gauges
- Swagelok® PGN series general-purpose pressure gauges, ECE R110-approved
압력 게이지 카테고리

프로세스 압력 게이지 및 판넬 설치용 압력 게이지, PGI 및 PBG 시리즈
산업 애플리케이션에서 진공에서 최대 15,000 psi, 1000 bar 또는 100mpa의 양압까지 모니터링하여 정확한 압력 측정을 제공합니다.
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
특징: 50mm(1 1/2 and 2in.) 다이얼 크기; ASME B40.100; 316L VAR 말단 연결구(PGU 시리즈)에 따른 정확성; 중앙 후면 및 하단 장착 형태
Features: Monitor vacuum and positive system pressures up to 15 000 psi, 1000 bar, or 100 000 kPa; 2 1/2 in. (63 mm) dial size; Fits industry-standard 2 9/16 in. (65.0 mm) panel hole cutout
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
PGI 시리즈 40, 50, 63, 100, 115 및 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 및 6 in.) 다이얼 크기; ASME, EN 및 JIS 에 따른 정확도; Swagelok® 튜브 어답터를 비롯한 다양한 연결구 제공; 중앙 후면, 하단 후면 및 하단 장착 구성; 스텐레스강 및 강화 플라스틱 구조; 액체 충전 및 비충전 형태로 제공

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You

Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Mechanical Seal Support Systems Solutions Spotlight
See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.