Течеискатели, смазки и герметики
Предлагаются течеискатели, смазки и герметики:
- Жидкие течеискатели Snoop®
- Смазки для резьбы Goop™
- Герметики для трубной резьбы SWAK™, тефлоновая лента и герметик без содержания тефлона
Your local authorized Swagelok sales and service center may have additional options.
-
윤활제 — 나사 윤활제 — Blue Goop™
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-BGC 1파운드(450g) 최대 온도 400°F(204°C) - - - MS-TL-BGT 2온스(59cm3) 최대 온도 400°F(204°C) - - - -
누설 검사액 — 누설 검사액 — Real Cool Snoop® 누설 검사액
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-RC-SNOOP-8OZ 8온스(236mL) –65 ~ 200°F(–54 ~ 93°C) - - - MS-RC-SNOOP-GAL 1갤런(3.8L) –65 ~ 200°F(–54 ~ 93°C) - - - -
Смазки — Смазки для резьбы — Pure Goop™
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-PGC 1파운드(450g) 최대 온도 350°F(176°C) - - - MS-TL-PGT 1온스(29.5cm3) 최대 온도 350°F(176°C) - - - -
Смазки — Смазки для резьбы — VAC Goop™
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-VGT 1온스(29.5cm3) 최대 온도 300°F(148°C) - - - -
Герметики — Герметики для трубной резьбы — PTFE 테이프
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-STR-4 1/4 x 576인치(6.4 x 1463cm) 최대 온도 450°F(232°C) - - - MS-STR-8 1/2 x 288인치(12.7 x 732cm) 최대 온도 450°F(232°C) - - - -
Герметики — Герметики для трубной резьбы — PTFE-없는 파이프 나사 밀폐제
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TFS-50 50cm³ –65 ~ 300°F(–53 ~ 148°C) - - - -
Герметики — Герметики для трубной резьбы — SWAK™ 혐기성 나사 밀폐제
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-PTS-250 (250cm³) –65 ~ 350°F(–53 ~ 176°C) - - - MS-PTS-50 50cm³ –65 ~ 350°F(–53 ~ 176°C) - - - MS-PTS-6 6cm³ –65 ~ 350°F(–53 ~ 176°C) - - - -
Герметики — Трубные заглушки — 열교환기 튜브 플러그
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeB-12TP-15-20 - - 황동 3/4인치 15 - 20 SS-12TP-15-20 - - 316 스테인리스강 3/4인치 15 - 20 -
Течеискатели — Жидкие течеискатели — Snoop® 누설 검사액
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-SNOOP-2OZ 2온스(59mL) 27 ~ 200°F(–2 ~ 93°C) - - - MS-SNOOP-GAL 1갤런(3.8L) 27 ~ 200°F(–2 ~ 93°C) - - - MS-SNOOP-8OZ 8온스(236mL) 27 ~ 200°F(–2 ~ 93°C) - - - -
Смазки — Смазки для резьбы — Silver Goop™
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-SGC 1파운드(450g) 최대 온도 1500°F(815°C) - - - MS-TL-SGT 1온스(29.5cm3) 최대 온도 1500°F(815°C) - - -
Product Availability by Store Location
Hours