Swagelok®コーン&スレッド継手
Swagelok®コーン&スレッド継手 IPTシリーズは、さまざまな合金から製造されており、各種最終用途の環境、および中圧/高圧アプリケーション(最高使用圧力:413.4 MPa)において、信頼性の高いパフォーマンスを発揮します。
コーン&スレッド継手を見るコーン&スレッド(C&T)継手による接続は、中圧/高圧下で信頼性の高いパフォーマンスを発揮するものとして、長きにわたって採用されてきました。Swagelokコーン&スレッド継手IPTシリーズの材質は316ステンレス鋼、合金625、合金2507から選ぶことができ、サイズは1/4~1 1/2 インチ、最高使用温度は371°Cです。
Swagelokコーン&スレッド継手 IPTシリーズはNACE MR0175/ISO 15156に準拠しており、耐振接続部品として使用することができます。すべての圧力接続部にウィープ・ホールが標準で付いているため、適切に接続されているかを容易に確認することができます。めす中高圧用C&T継手、アダプター、カップリングには、グランドおよびカラーが付属しています(特に記載がない限り)。
コーン&スレッド継手に関して質問がありますか?
Cone and Thread Fittings Categories

Adapters
Ensure reliable medium- and high-pressure connection performance with cone and thread (C&T) adapters.

Bulkheads
Make a medium- or high-pressure connection between components through a partition with a bulkhead fitting.

Couplings
Join together two pipes or tubes with a coupling, or short lengths of pipe or tube with a socket, at one or both ends.

Glands and Collars
Secure tubing with a collar and gland nut to create a seal against the coned surface of the fitting.

High-Pressure Cone and Ferrule Fittings, Sno-Trik
Withstand high pressures, vibrations, and impacts without leaking in demanding applications with high-pressure cone and ferrule fittings.
コーン&スレッド継手のカタログ
構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報につきましては、以下の資料をご参照ください。
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.

関連資料/コラム記事

水素用途に適した継手の構造
水素アプリケーション向けに設計された継手を使用することで、燃料電池自動車のOEMやインフラ開発者は、安全かつ信頼性の高い燃料システムを実現することができます。

圧縮継手による中圧オイル/ガス・アプリケーションの最適化
中圧オイル/ガス・アプリケーションのトップサイド設備では、従来のコーン&スレッド接続よりも圧縮継手の方が取り付けスピードやパフォーマンスにおいて優れていることを紹介します。

수소 연료전지 자동차의 구성부품 선정 최적화
수소 운송 수단은 신뢰할 수 있는 부품 사양과 그 선정 여부에 따라 크게 달라집니다. 적합한 부품을 찾으려면 무엇이 필요한지 자세히 알아보십시오.

導入事例:海洋石油のオペレーター
海洋石油プラットフォームにおいてコーン&スレッド継手からFKシリーズ継手に切り替えたことで、取り付け時間を80%短縮することができた事例を紹介します。