다목적 푸쉬-온(Push-On) 호스 연결구,1/2인치 스테인리스강 튜브 어댑터,3/8인치 호스 크기 |
||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
End ConnectionsEnd connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
다목적 푸쉬-온(Push-On) 호스 연결구,1/2인치 스테인리스강 튜브 어댑터,3/8인치 호스 크기
Log in or Register to view price
Catalogs
End Connections
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.
호스 조립품, 벌크 호스, 연성 튜빙 및 연결구; 내부 코어 재질로는 금속, PTFE, PFA, 비닐, 나일론, 폴리에틸렌 및 고무 등이 있습니다.; 공칭 호스 크기 1/8 ~ 2 in.; 매우 다양한 인치 및 미터 규격의 연결구; 고객 요청 길이 제공; 커버, 태그 부착 및 테스트 옵션 제공
Features: Step-by-step identification procedure for threads and end connections.
Specifications
SS-PB6-TA8 — 다목적 푸쉬-온(Push-On) 호스 연결구,1/2인치 스테인리스강 튜브 어댑터,3/8인치 호스 크기
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Swagelok® Tube Adapter |
End Connection Material | 316 Stainless Steel |
Hose Size | 3/8 in. |
eClass (4.1) | 37110306 |
eClass (5.1.4) | 37110390 |
eClass (6.0) | 37119200 |
eClass (6.1) | 37119200 |
eClass (10.1) | 37119200 |
UNSPSC (4.03) | 40141504 |
UNSPSC (10.0) | 40141734 |
UNSPSC (11.0501) | 40141734 |
UNSPSC (13.0601) | 40141734 |
UNSPSC (15.1) | 40141734 |
UNSPSC (17.1001) | 40141734 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-PB12-PM12 | 황동 | 3/4인치 | 수나사 NPT | - | - | View Product |
B-PB12-TA12 | 황동 | 3/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
B-PB4-MT4 | 황동 | 1/4인치 | 수나사 ISO 경사나사 | - | - | View Product |
B-PB4-PM4 | 황동 | 1/4인치 | 수나사 NPT | - | - | View Product |
B-PB4-TA4 | 황동 | 1/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
B-PB6-MT6 | 황동 | 3/8인치 | 수나사 ISO 경사나사 | - | - | View Product |
B-PB6-PM4 | 황동 | 1/4인치 | 수나사 NPT | - | - | View Product |
B-PB6-PM6 | 황동 | 3/8인치 | 수나사 NPT | - | - | View Product |
B-PB6-TA6 | 황동 | 3/8인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
B-PB6-TM10 | 황동 | 10mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
B-PB8-PM8 | 황동 | 1/2인치 | 수나사 NPT | - | - | View Product |
B-PB8-TA8 | 황동 | 1/2인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
B-PB8-TM12 | 황동 | 12mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB12-PM12 | 316 스테인리스강 | 3/4인치 | 수나사 NPT | - | - | View Product |
SS-PB12-TA12 | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB16-TA16 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB4-6 | 316 스테인리스강 | 1/4인치 | 다목적 푸쉬-온(Push-On) 호스 인서트 | - | - | View Product |
SS-PB4-MT4 | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | - | - | View Product |
SS-PB4-PM4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | View Product |
SS-PB4-SL4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
SS-PB4-TA4 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB4-TM6 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB4-TM8 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB6-6 | 316 스테인리스강 | 3/8인치 | 다목적 푸쉬-온(Push-On) 호스 인서트 | - | - | View Product |
SS-PB6-MT6 | 316 스테인리스강 | 3/8인치 | 수나사 ISO 경사나사 | - | - | View Product |
SS-PB6-PM4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | View Product |
SS-PB6-PM6 | 316 스테인리스강 | 3/8인치 | 수나사 NPT | - | - | View Product |
SS-PB6-SL6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | - | - | View Product |
SS-PB6-TA4 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB6-TA6 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB6-TM10 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB6-TM8 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB8-6 | 316 스테인리스강 | 1/2인치 | 다목적 푸쉬-온(Push-On) 호스 인서트 | - | - | View Product |
SS-PB8-MT8 | 316 스테인리스강 | 1/2인치 | 수나사 ISO 경사나사 | - | - | View Product |
SS-PB8-PM8 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | - | - | View Product |
SS-PB8-SL8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | - | - | View Product |
SS-PB8-TA8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB8-TM12 | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.