Swagelok® PTFE Core Hose Smooth Bore, S-Series
S series is a highly flexible, silicone-covered PTFE smooth-bore core hose that is commonly used where flexibility and chemical compatibility are desired.
Request More InformationS series is a highly flexible, silicone-covered PTFE smooth-bore core hose with a 304 stainless steel braid promoting hose pressure containment. The silicone cover provides smooth, noncontaminating, easy-to-clean surface and insulation from internal system fluid temperature extremes. This hose is commonly used where flexibility and chemical compatibility are desired.
A size of range of 1/8 to 1 inch, working pressures from vacuum to 3500 psig (240 bar), and a variety of end connections allow the S series hose to meet the needs of a range of systems. The fiber braid is bonded to the core with a patent-pending process supports core to resist kinking. An optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom assemblies are available with other options including hose covers and tags.
Every S series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 1000 psig (69 bar), or 225 psig (15.5 bar) if an end connection is rated below 1000 psig (69 bar).
Specifications
| Materials | Core: PTFE Reinforcement: 304 SS braid End connections: 316 SS |
| Nominal Hose Sizes | 1/8 through 1 in. |
| Working Pressures | Vacuum to 3500 psig (240 bar) |
| Temperature Range | –65 to 450°F (–53 to 230°C) |
| End Connections | Swagelok tube fittings; Swagelok tube adapters; female pipe threads, NPT, with JIC (AN) 37° union; male pipe threads, NPT, with JIC (AN) 37° union; sanitary Kwik-Clamps; sanitary Kwik-Clamp 90° Elbows; sanitary Kwik-Clamp 45° Elbows; tube butt welds; SAE 37° (JIC) female swivel fittings; female cam and groove; male cam and groove; tube stubs, annealed; female VCO® O-ring face seal fittings; female VCR® metal gasket face seal fittings; TS series sanitary clamps; male pipe threads, ISO/BSP tapered (ISO 7); male ISO/BSP parallel threads with 60° male cone (ISO 228); female pipe threads, ISO/BSP tapered (ISO 7); female ISO/BSP parallel threads (ISO 228); female swivel ISO/BSP parallel threads with 30° cone; female swivel ISO/BSP parallel threads with 60° cone; JIS(A)/ISO 2852-type sanitary; ISO-KF vacuum flange; sanitary DIN 11864-3 series A, form A, clamp ferrule with groove; female DIN 11851 with nut; ASME Class 150 lap joint flange; JIS 10K lap joint flange; DIN PN10 lap joint flange; sanitary I-line male; sanitary I-line female; sanitary (DIN 32676); and sanitary (ISO 2852) |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
호스 조립품, 벌크 호스, 연성 튜빙 및 연결구; 내부 코어 재질로는 금속, PTFE, PFA, 비닐, 나일론, 폴리에틸렌 및 고무 등이 있습니다.; 공칭 호스 크기 1/8 ~ 2 in.; 매우 다양한 인치 및 미터 규격의 연결구; 고객 요청 길이 제공; 커버, 태그 부착 및 테스트 옵션 제공
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementDes ressources Swagelok sélectionnées pour vous
호스 안전성을 개선하고 플랜트 비용을 낮추는 3 단계
플랜트의 정기 유지보수 과정에서 산업용 호스 안전성이 후순위로 방치되는 경우가 많습니다. 누설이나 마모로 시설물에 생기는 위험을 최소화하려면 호스에도 마땅히 주의를 기울여야 합니다. 이에 플랜트 비용을 낮추면서 위험한 상황을 예방하는 방법을 소개합니다.
산업용 호스 유지보수 계획을 통해 플랜트의 비용을 대폭 절감하는 방법
산업용 호스의 적절한 교체 시기를 파악하는 것만으로도 플랜트의 유지보수 비용을 대폭 절감할 수 있습니다. 여러분의 시스템을 평가하고, 호스 수명을 관리할 수 있는 예방적 유지보수 계획을 개발하는 방법을 알아보십시오.
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.