VCO® O-Ring Face Seal Fittings — Female Connectors
Fittings available with these specifications:
- 1/8 to 1 in.
- NPT
- 316 or 316L stainless steel
- Maximum 4400 psig (303 bar) to 8400 psig (578 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCO O-링 면 밀폐 피팅 — 암나사 코넥터 — 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-7-4 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 1/4인치 암나사 NPT SS-8-VCO-7-8 316 스테인리스강 1/2인치 VCO® O-링 면 밀폐 피팅 1/2인치 암나사 NPT SS-12-VCO-7-12 316 스테인리스강 3/4인치 VCO® O-링 면 밀폐 피팅 3/4인치 암나사 NPT SS-16-VCO-7-16 316 스테인리스강 1인치 VCO® O-링 면 밀폐 피팅 1인치 암나사 NPT
Product Availability by Store Location
Hours