text.skipToContent text.skipToNavigation
フレキシブル・チューブ

Swagelok® フレキシブル・チューブ

Swagelokフレキシブル・チューブを使用すると、透明性、耐薬品性、高温や低圧に対する回復力が求められるアプリケーションにおいて、流体の安全かつ信頼性の高い移送を行うことができます。

フレキシブル・チューブを見る

耐薬品性に優れたPFAフレキシブル・チューブは、低圧のアプリケーション(最高使用圧力:1.89 MPa)において、Swagelok PFAチューブ継手および金属製Swagelokチューブ継手の両方に取り付けることができます。チューブは半透明のためシステム流体を目視で確認できるほか、内壁が滑らかなため、流れの制御やドレン性に優れています。

Swagelokビニール・チューブ LTシリーズは透明かつソフトで、柔軟性があります。材質はスムーズボア・タイプのポリ塩化ビニール(PVC)です。さまざまな実験用化学薬品を取り扱う場合や、システム流体の目視を必要とするアプリケーションに適しています(最高使用圧力:0.27 MPa)。真空アプリケーション用として、厚肉のチューブも取り揃えています(サイズ:1/4 インチ、3/8 インチ)。LTシリーズ・チューブは、Swagelokチューブ継手およびメタル・インサートと組み合わせて使用することができます。HCシリーズ・エンド・コネクションを使用すると、現場で軟質プラスチック・チューブやゴム・チューブを容易に取り付けることができます。

フレキシブル・チューブの選定サポートが必要ですか?

専門スタッフに相談する

Flexible Tubing Categories

End Connections

End Connections

Swagelok® end connections for flexible tubing come in sizes ranging from 1/8 to 1 in. and allow for easy installation.

Metal Tubing, FZ and FN Series

Metal Tubing, FZ and FN Series

Explore metal tubing options designed to meet the needs of high-temperature vacuum or low-pressure applications where permeation is undesirable.

PFA Flexible Tubing

PFA Flexible Tubing

Chemically resistant, translucent PFA flexible tubing is commonly used where chemical compatibility is desired.

Vinyl Tubing, LT Series

Vinyl Tubing, LT Series

General purpose, clear vinyl flexible tubing is good for applications where system transparency is desired and is available in sizes from 1/8 to 1/2 in.

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

This process may take several minutes. Please be patient and remain on the page.